(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Multi Limit Switch Dog (MLSD)

Multi Limit Switch Dog (MLSD)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,647₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

PDF

CAD Data unavailable
My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

It comes in 2 shapes and each shape has 4 types of length.

[Features]
· It has 5 types of device clamps.
· The outer groove shape of the connecting tube obstructs the rotation of other parts.
· The angle can have any arbitrary position

Part Number
MLSD28
MLSD31
MLSD78
MLSD101
MLSD138
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSFull length L
(mm)

₹ 1,646.76

1 Piece(s) 9 Day(s) or more 1028.5

₹ 1,818.00

1 Piece(s) 9 Day(s) or more 1031

₹ 2,439.87

1 Piece(s) 7 Day(s) or more 1078

₹ 2,709.95

1 Piece(s) 7 Day(s) or more 10101

₹ 2,987.40

1 Piece(s) 5 Day(s) or more 10138
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSFull length L
(mm)

Loading...

  1. 1
X
whatsapp-qr whatsapp-icon
Close

Comparison list