(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Stopper Plate (ST)

Stopper Plate (ST)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      2,777₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Use for fixed position stop for impacting part. Impact surface is polished, and so fitting to two stop position points on transfer carriage side, a high-reliability stop position can be obtained.

 
Part Number
ST1
ST2
ST3
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSLength (L)
(mm)
Width W
(mm)

₹ 2,776.67

1 Piece(s) 7 Day(s) or more 103232

₹ 3,936.75

1 Piece(s) 5 Day(s) or more 103250

₹ 4,759.27

1 Piece(s) 5 Day(s) or more 105050

Loading...

  1. 1

Basic Information

Body Material S45C / Hardening Main Body Surface Treatment Black Oxide Coating / Polishing finishing
X
whatsapp-qr whatsapp-icon