(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

HCA Series High Speed Cylinder

HCA Series High Speed Cylinder
You can add up to 6 items per a category to the compare list.

Part Number :
  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

High speed, high energy absorbing cylinder. Can be used to remove molded products like resin.

Part Number
HCA-00-20[B,​H,​N,​R]-[400-700/1]
HCA-00-25[B,​H,​N,​R]-[400-700/1]
HCA-00-32[B,​H,​N,​R]-[400-700/1]
HCA-00-40[B,​H,​N,​R]-[400-1000/1]
HCA-00-50[B,​H,​N,​R]-[400-1000/1]
HCA-00-63[B,​H,​N,​R]-[400-1000/1]
HCA-00-80[B,​H,​N,​R]-[400-1000/1]
HCA-00-100[B,​H,​N,​R]-[400-1000/1]
HCA-FA-20[B,​H,​N,​R]-[400-700/1]
HCA-FA-25[B,​H,​N,​R]-[400-700/1]
HCA-FA-32[B,​H,​N,​R]-[400-700/1]
HCA-FA-40[B,​H,​N,​R]-[400-1000/1]
HCA-FA-50[B,​H,​N,​R]-[400-1000/1]
HCA-FA-63[B,​H,​N,​R]-[400-1000/1]
HCA-FA-80[B,​H,​N,​R]-[400-1000/1]
HCA-FA-100[B,​H,​N,​R]-[400-1000/1]
HCA-FB-20[B,​H,​N,​R]-[400-700/1]
HCA-FB-25[B,​H,​N,​R]-[400-700/1]
HCA-FB-32[B,​H,​N,​R]-[400-700/1]
HCA-FB-40[B,​H,​N,​R]-[400-1000/1]
HCA-FB-50[B,​H,​N,​R]-[400-1000/1]
HCA-FB-63[B,​H,​N,​R]-[400-1000/1]
HCA-FB-80[B,​H,​N,​R]-[400-1000/1]
HCA-FB-100[B,​H,​N,​R]-[400-1000/1]
HCA-LB-20[B,​H,​N,​R]-[400-700/1]
HCA-LB-25[B,​H,​N,​R]-[400-700/1]
HCA-LB-32[B,​H,​N,​R]-[400-700/1]
HCA-LB-40[B,​H,​N,​R]-[400-1000/1]
HCA-LB-50[B,​H,​N,​R]-[400-1000/1]
HCA-LB-63[B,​H,​N,​R]-[400-1000/1]
HCA-LB-80[B,​H,​N,​R]-[400-1000/1]
HCA-LB-100[B,​H,​N,​R]-[400-1000/1]
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipCylinder I.D: D
(Ø)
Stroke: L
(mm)
Cushion Type of Support Support Bracket Mounting Position Piping Screw Type

-

1 Piece(s) 18 Day(s) or more 20400 ~ 700NA / With Cushion on Head Side / With Cushion on Rod Side / With Cushions on Both SidesPrototype-Rc Screws

-

1 Piece(s) 18 Day(s) or more 25400 ~ 700NA / With Cushion on Head Side / With Cushion on Rod Side / With Cushions on Both SidesPrototype-Rc Screws

-

1 Piece(s) 18 Day(s) or more 32400 ~ 700NA / With Cushion on Head Side / With Cushion on Rod Side / With Cushions on Both SidesPrototype-Rc Screws

-

1 Piece(s) 18 Day(s) or more 40400 ~ 1000NA / With Cushion on Head Side / With Cushion on Rod Side / With Cushions on Both SidesPrototype-Rc Screws

-

1 Piece(s) 18 Day(s) or more 50400 ~ 1000NA / With Cushion on Head Side / With Cushion on Rod Side / With Cushions on Both SidesPrototype-Rc Screws

-

1 Piece(s) 18 Day(s) or more 63400 ~ 1000NA / With Cushion on Head Side / With Cushion on Rod Side / With Cushions on Both SidesPrototype-Rc Screws

-

1 Piece(s) 18 Day(s) or more 80400 ~ 1000NA / With Cushion on Head Side / With Cushion on Rod Side / With Cushions on Both SidesPrototype-Rc Screws

-

1 Piece(s) 18 Day(s) or more 100400 ~ 1000NA / With Cushion on Head Side / With Cushion on Rod Side / With Cushions on Both SidesPrototype-Rc Screws

-

1 Piece(s) 18 Day(s) or more 20400 ~ 700NA / With Cushion on Head Side / With Cushion on Rod Side / With Cushions on Both SidesFlange ShapeRod SideRc Screws

-

1 Piece(s) 18 Day(s) or more 25400 ~ 700NA / With Cushion on Head Side / With Cushion on Rod Side / With Cushions on Both SidesFlange ShapeRod SideRc Screws

-

1 Piece(s) 18 Day(s) or more 32400 ~ 700NA / With Cushion on Head Side / With Cushion on Rod Side / With Cushions on Both SidesFlange ShapeRod SideRc Screws

-

1 Piece(s) 18 Day(s) or more 40400 ~ 1000NA / With Cushion on Head Side / With Cushion on Rod Side / With Cushions on Both SidesFlange ShapeRod SideRc Screws

-

1 Piece(s) 18 Day(s) or more 50400 ~ 1000NA / With Cushion on Head Side / With Cushion on Rod Side / With Cushions on Both SidesFlange ShapeRod SideRc Screws

-

1 Piece(s) 18 Day(s) or more 63400 ~ 1000NA / With Cushion on Head Side / With Cushion on Rod Side / With Cushions on Both SidesFlange ShapeRod SideRc Screws

-

1 Piece(s) 18 Day(s) or more 80400 ~ 1000NA / With Cushion on Head Side / With Cushion on Rod Side / With Cushions on Both SidesFlange ShapeRod SideRc Screws

-

1 Piece(s) 18 Day(s) or more 100400 ~ 1000NA / With Cushion on Head Side / With Cushion on Rod Side / With Cushions on Both SidesFlange ShapeRod SideRc Screws

-

1 Piece(s) 18 Day(s) or more 20400 ~ 700NA / With Cushion on Head Side / With Cushion on Rod Side / With Cushions on Both SidesFlange ShapeHead SideRc Screws

-

1 Piece(s) 18 Day(s) or more 25400 ~ 700NA / With Cushion on Head Side / With Cushion on Rod Side / With Cushions on Both SidesFlange ShapeHead SideRc Screws

-

1 Piece(s) 18 Day(s) or more 32400 ~ 700NA / With Cushion on Head Side / With Cushion on Rod Side / With Cushions on Both SidesFlange ShapeHead SideRc Screws

-

1 Piece(s) 18 Day(s) or more 40400 ~ 1000NA / With Cushion on Head Side / With Cushion on Rod Side / With Cushions on Both SidesFlange ShapeHead SideRc Screws

-

1 Piece(s) 18 Day(s) or more 50400 ~ 1000NA / With Cushion on Head Side / With Cushion on Rod Side / With Cushions on Both SidesFlange ShapeHead SideRc Screws

-

1 Piece(s) 18 Day(s) or more 63400 ~ 1000NA / With Cushion on Head Side / With Cushion on Rod Side / With Cushions on Both SidesFlange ShapeHead SideRc Screws

-

1 Piece(s) 18 Day(s) or more 80400 ~ 1000NA / With Cushion on Head Side / With Cushion on Rod Side / With Cushions on Both SidesFlange ShapeHead SideRc Screws

-

1 Piece(s) 18 Day(s) or more 100400 ~ 1000NA / With Cushion on Head Side / With Cushion on Rod Side / With Cushions on Both SidesFlange ShapeHead SideRc Screws

-

1 Piece(s) 18 Day(s) or more 20400 ~ 700NA / With Cushion on Head Side / With Cushion on Rod Side / With Cushions on Both SidesAxial foot styleBoth SidesRc Screws

-

1 Piece(s) 13 Day(s) or more 25400 ~ 700NA / With Cushion on Head Side / With Cushion on Rod Side / With Cushions on Both SidesAxial foot styleBoth SidesRc Screws

-

1 Piece(s) 18 Day(s) or more 32400 ~ 700NA / With Cushion on Head Side / With Cushion on Rod Side / With Cushions on Both SidesAxial foot styleBoth SidesRc Screws

-

1 Piece(s) 18 Day(s) or more 40400 ~ 1000NA / With Cushion on Head Side / With Cushion on Rod Side / With Cushions on Both SidesAxial foot styleBoth SidesRc Screws

-

1 Piece(s) 18 Day(s) or more 50400 ~ 1000NA / With Cushion on Head Side / With Cushion on Rod Side / With Cushions on Both SidesAxial foot styleBoth SidesRc Screws

-

1 Piece(s) 18 Day(s) or more 63400 ~ 1000NA / With Cushion on Head Side / With Cushion on Rod Side / With Cushions on Both SidesAxial foot styleBoth SidesRc Screws

-

1 Piece(s) 18 Day(s) or more 80400 ~ 1000NA / With Cushion on Head Side / With Cushion on Rod Side / With Cushions on Both SidesAxial foot styleBoth SidesRc Screws

-

1 Piece(s) 18 Day(s) or more 100400 ~ 1000NA / With Cushion on Head Side / With Cushion on Rod Side / With Cushions on Both SidesAxial foot styleBoth SidesRc Screws

Loading...

  1. 1

Basic Information

Cylinder Operation Method Double Acting Rod Operation Method Single Rods Main Body Shape Standard
Additional Function Standard Environment, Applications High speed / high frequency Operating Temperature(°C) -10::60
End Locking Not Provided Valves No Operating Pressure(MPa) 0.1::1.0
X
whatsapp-qr whatsapp-icon