(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 28/7/2024 to 4:30 (IST) 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Press Wheel Conveyor W-5750P

Press Wheel Conveyor W-5750P
You can add up to 6 items per a category to the compare list.

Part Number :
  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • Additional freight and delivery charge are added to items longer than 2000.1mm

Product Description

Corocon ø57 press wheel with wheel width of 50. (Length 150 to 3,000 specifiable in 1 mm units)

Part Number
W-5750P-[150-2961/1]L-[75,​100,​150,​200]P
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipWheel Surface Material Wheel Load Capacity
(kgf)
Type Application Wheel Surface Treatment Frame Shape Frame Material Frame Surface Treatment

-

1 Piece(s) 10 Day(s) or more Steel60Wheel conveyor bodyMedium LoadChromateOutside Bending TypeSteelPaint

Loading...

  1. 1
 

Basic Information

Conveyance Type Straight Wheel Width W(mm) 50 Wheel Outer Dia. D(mm) 57
External Height H(mm) 68.5