(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

Pressed Wheel Conveyor (W-36TS) Width 10 x Diameter φ36 x Total Height 51

Pressed Wheel Conveyor (W-36TS) Width 10 x Diameter φ36 x Total Height 51
You can add up to 6 items per a category to the compare list.

Part Number :
  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • Additional freight and delivery charge are added to items longer than 2000.1mm
  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

Popular, general purpose Corocon ø36 pressed wheel. Choose from straight type or curve type. Straight type length 150-3000 can be specified in lengths of 1 mm units

 
Part Number
W-36TS-[150-3000/1]L-[50,​75,​100,​150]P
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipWheel Pitch P
(mm)
Conveyance Length L
(mm)

-

1 Piece(s) 10 Day(s) or more 50 ~ 150150 ~ 3000

Loading...

  1. 1

Basic Information

Conveyance Type Straight Wheel Surface Material Steel Wheel Width W(mm) 10
Wheel Load Capacity(kgf) 15 Wheel Outer Dia. D(mm) 36 Type Wheel conveyor body
Application For transporting small items Wheel Surface Treatment Chromate Frame Shape Inward-curved Type
Frame Material Steel Frame Surface Treatment Paint External Height H(mm) 51