(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 24/11/2024 to 4:30 (IST) 25/11/2024. We apologize for the inconvenience.
  • Please note that the MISUMI Pune office and warehouse will be closed on November 20th due to the state election.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Machined Wheel Conveyor W-30BSO

Machined Wheel Conveyor W-30BSO
You can add up to 6 items per a category to the compare list.

Part Number :
  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • Additional freight and delivery charge are added to items longer than 2000.1mm

Product Description

With ø30 machined wheel, wheel collar with width 50 and strong impact type (length 150-3000 can be specified in 1 mm increments)

Part Number
W-30BSO-[150-2499/1]L-[35,​50]P
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipWheel Pitch P
(mm)
Conveyance Length L
(mm)

-

1 Piece(s) 11 Day(s) or more 35 ~ 50150 ~ 2499

Loading...

  1. 1
 

Basic Information

Conveyance Type Straight Wheel Surface Material Steel Wheel Width W(mm) 50
Wheel Load Capacity(kgf) 160 Wheel Outer Dia. D(mm) 30 Type Wheel conveyor body
Application Medium Load / Heavy Load Wheel Surface Treatment Chromate Frame Shape Inward-curved Type
Frame Material Steel Frame Surface Treatment Paint External Height H(mm) 37
X
whatsapp-qr whatsapp-icon