(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Stainless steel wheel conveyor (W-38SUS) Width 12 x Diameter φ38 x Total Height 52

Stainless steel wheel conveyor (W-38SUS) Width 12 x Diameter φ38 x Total Height 52
You can add up to 6 items per a category to the compare list.

Part Number :
  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • Additional freight and delivery charge are added to items longer than 2000.1mm

PDF

Japanese Only

CAD Download
My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

Choose from straight type or curve type. Straight type length 150-3000 can be specified in lengths of 1 mm units

Stainless steel wheel conveyor (W-38SUS) Width 12 x Diameter φ38 x Total Height 52
You can add up to 6 items per a category to the compare list.

Part Number :
  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • Additional freight and delivery charge are added to items longer than 2000.1mm

PDF

Japanese Only

Similar ProductsSimilar Products
Product DetailProduct Detail
Part Number
W-38SUS-[1000,​1200]R-[50,​75,​100,​150]P-90
W-38SUS-[150-2400/1]L-[50,​75,​100,​150]P
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipConveyance Type Wheel Pitch P
(mm)
Conveyance Length L
(mm)
Curve Angle(°) Curve Center Diameter R

-

1 Piece(s) 13 Day(s) or more Curves50 ~ 150-901000 ~ 1200

-

1 Piece(s) 10 Day(s) or more Straight50 ~ 150150 ~ 2400--
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipConveyance Type Wheel Pitch P
(mm)
Conveyance Length L
(mm)
Curve Angle(°) Curve Center Diameter R

Loading...

  1. 1

Basic Information

Wheel Surface Material Stainless Steel Wheel Width W(mm) 12 Wheel Load Capacity(kgf) 20
Wheel Outer Dia. D(mm) 38 Type Wheel conveyor body Application For transporting small items
Wheel Surface Treatment No Frame Shape Inward-curved Type Frame Material Stainless Steel
Frame Surface Treatment No External Height H(mm) 52
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list