• MISUMI India HO Gurgaon & Pune regional office will be closed on 21st Oct, 2019 on account of assembly elections in Haryana & Maharashtra constituencies.

Aluminum Frame Kit Wheel Conveyor φ25x10 Width - Guide Type

Aluminum Frame Kit Wheel Conveyor φ25x10 Width - Guide Type

Frame has M6 nut and lane processing for hex bolt, Corocon to handle a range of needs.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

WA25G-25TS-[150-3000/1]L-[30,​35]P

 
Part Number
WA25G-25TS-[150-3000/1]L-[30,​35]P
Part NumberVolume DiscountDays to ShipWheel Pitch P
(mm)
Conveyance Length L
(mm)
9 Day(s) or more 30 ~ 35150 ~ 3000

Loading...

  1. 1

Basic Information

Conveyance Type Straight Wheel Surface Material Steel Wheel Width W(mm) 10
Wheel Load Capacity(kgf) 30 Wheel Outer Dia. D(mm) 25 Type Wheel conveyor body
Application For transporting small items / Medium Load Wheel Surface Treatment Chromate Frame Shape Aluminum Extrusion Type
Frame Material Aluminum Frame Surface Treatment Alumite External Height H(mm) 46

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)