(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
A general purpose ⌀ 38-mm resin roller. Suitable for transporting light loads. A single roller unit for the JR-3823 roller conveyor. The widths of the roller can be specified in 1-mm increments from 100–500 mm.
[Features]
· The roller diameter is ⌀ 38 mm. The minimum roller interval is P50.
· The standard roller width (nominal) is 100–500 mm in increments of 50 mm.
· This roller can also be manufactured in non-standard sizes. Utilizes an aluminum frame.
Part Number |
---|
JR-3823-[100,200,300,400,500]W-[ジクツキ,ジクナシ] |
JR-3823-[101-199/1]W-[ジクツキ,ジクナシ] |
JR-3823-[201-299/1]W-[ジクツキ,ジクナシ] |
JR-3823-[301-399/1]W-[ジクツキ,ジクナシ] |
JR-3823-[401-499/1]W-[ジクツキ,ジクナシ] |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|
- | 1 Piece(s) | 10 Day(s) or more | ||
- | 1 Piece(s) | 10 Day(s) or more | ||
- | 1 Piece(s) | 10 Day(s) or more | ||
- | 1 Piece(s) | 10 Day(s) or more | ||
- | 1 Piece(s) | 10 Day(s) or more |
Loading...
Type | Long Roller | Long Roller Type | Straight | Bearing | Double |
---|---|---|---|---|---|
Roller Material | Resin | Outer Dia. D(Ø) | 38 | Properties | Water Resistance |
Lining | No | Surface Treatment | No | Bearing Material | Resin |
Operating Temperature Range(°C) | 0::40 |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy