(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Stainless Steel Roller, S Series (SS-4212), Diameter φ 42.7 × Width 90 - 790

Stainless Steel Roller, S Series (SS-4212), Diameter φ 42.7 × Width 90 - 790
You can add up to 6 items per a category to the compare list.

Part Number :
  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
- φ42 stainless steel roller.
Individual roller for SS-4212 moderate load roller conveyor.

 
Part Number
SS-4212-[90,​150,​240,​305,​390,​490,​620,​690,​790]W-[ジクツキ,​ジクナシ]
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

-

1 Piece(s) 9 Day(s) or more

Loading...

  1. 1

Basic Information

Long Roller Type Straight Type Long Roller Outer Dia. D(Ø) 42.7
Roller Material Stainless Steel Bearing Double Surface Treatment No
Properties Water Resistance Lining No Bearing Material Stainless Steel
Operating Temperature Range(°C) 0::40