(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Aluminum Roller (Roller For Conveyor), M Series (RA-3816), Diameter φ38.1 × Width 100 - 600

Aluminum Roller (Roller For Conveyor), M Series (RA-3816), Diameter φ38.1 × Width 100 - 600
You can add up to 6 items per a category to the compare list.

Part Number :
  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

General purpose φ38 aluminum roller. Individual roller for the lightweight RA-3816 roller conveyor. The widths can be specified in 50 mm increments from 100 to 600 mm.

[Features]
· The roller diameter is φ38.1. The minimum roller interval is P50.
· This model is most frequently used with the aluminum rollers.
· Standard roller width (nominal) is 100W to 600W in 50mm increments.
· Pressed-in bearing, inexpensive type

 
Part Number
RA-3816-[100-600/50]W-[ジクツキ,​ジクナシ]
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

-

1 Piece(s) 9 Day(s) or more

Loading...

  1. 1

Basic Information

Long Roller Type Straight Type Long Roller Outer Dia. D(Ø) 38.1
Roller Material Aluminum Bearing Double Surface Treatment Clear Anodize
Properties Water Resistance Lining No Bearing Material Steel
Operating Temperature Range(°C) 0::40
X
whatsapp-qr whatsapp-icon