(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
φ 57 Stainless steel roller. Individual roller for RS-5715 moderate load roller conveyor.
[Features]
· The roller diameter is 57.0 mm. The minimum roller interval is P75.
· The standard of the roller width (nominal) is 100 to 800 mm at intervals of 50 mm.
· Configurable size is available.
· Standard bearing: high quality.
Part Number |
---|
RS-5715-[100,200,300,400,500,600,700,800]W-[ジクツキ,ジクナシ] |
RS-5715-[101-199/1]W-[ジクツキ,ジクナシ] |
RS-5715-[201-299/1]W-[ジクツキ,ジクナシ] |
RS-5715-[301-399/1]W-[ジクツキ,ジクナシ] |
RS-5715-[401-499/1]W-[ジクツキ,ジクナシ] |
RS-5715-[501-599/1]W-[ジクツキ,ジクナシ] |
RS-5715-[601-699/1]W-[ジクツキ,ジクナシ] |
RS-5715-[701-799/1]W-[ジクツキ,ジクナシ] |
RS-5715-[801-899/1]W-[ジクツキ,ジクナシ] |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|
- | 1 Piece(s) | 9 Day(s) or more | ||
- | 1 Piece(s) | 9 Day(s) or more | ||
- | 1 Piece(s) | 9 Day(s) or more | ||
- | 1 Piece(s) | 9 Day(s) or more | ||
- | 1 Piece(s) | 9 Day(s) or more | ||
- | 1 Piece(s) | 9 Day(s) or more | ||
- | 1 Piece(s) | 9 Day(s) or more | ||
- | 1 Piece(s) | 9 Day(s) or more | ||
- | 1 Piece(s) | 9 Day(s) or more |
Loading...
Type | Long Roller | Long Roller Type | Straight | Bearing | Double |
---|---|---|---|---|---|
Roller Material | Stainless Steel | Outer Dia. D(Ø) | 57 | Properties | Water Resistance |
Lining | No | Surface Treatment | No | Bearing Material | Stainless Steel |
Operating Temperature Range(°C) | 0::40 |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy