(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Steel Roller, M Series (R-5714P), Diameter φ 57.2 x Width 100 - 1000

Steel Roller, M Series (R-5714P), Diameter φ 57.2 x Width 100 - 1000
You can add up to 6 items per a category to the compare list.

Part Number :
  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Popular and highly versatile φ57 steel roller for use with moderate loads. Roller unit of the R-5714P roller conveyor. The widths can be specified in 50 mm increments from 100 to 1000 mm.

[Features]
· The roller diameter is φ57.2. The minimum roller interval is P75.
· Standard roller width (nominal) is 100W to 1, 000W in 50mm increments.
· Product is most versatile, specified for medium load transportation.
· Popular product, pressed-in bearing, cost effective, φ57.
· Model 90 frame standard type

 
Part Number
R-5714P-[100-1000/50]W-[ジクツキ,​ジクナシ]
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

-

1 Piece(s) 9 Day(s) or more

Loading...

  1. 1

Basic Information

Long Roller Type Straight Type Long Roller Outer Dia. D(Ø) 57.2
Roller Material Steel Bearing Double Surface Treatment Zinc Plating
Properties Standard Lining No Bearing Material Steel
Operating Temperature Range(°C) 0::40