(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Japanese Only
Small-diameter φ28 aluminum roller. Individual roller for RA-2816 roller conveyor, a lightweight conveyor; suitable for small item transport.
[Features]
· The roller diameter is φ28.6. The minimum roller interval is P40.
· Standard roller width (nominal) is 100W to 500W in 50mm increments.
· Machined bearings, high quality
Part Number |
---|
RA-2816-[100,200,300,400,500]W-[ジクツキ,ジクナシ] |
RA-2816-[101-199/1]W-[ジクツキ,ジクナシ] |
RA-2816-[201-299/1]W-[ジクツキ,ジクナシ] |
RA-2816-[301-399/1]W-[ジクツキ,ジクナシ] |
RA-2816-[401-499/1]W-[ジクツキ,ジクナシ] |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|
- | 1 Piece(s) | 9 Day(s) or more | ||
- | 1 Piece(s) | 9 Day(s) or more | ||
- | 1 Piece(s) | 9 Day(s) or more | ||
- | 1 Piece(s) | 9 Day(s) or more | ||
- | 1 Piece(s) | 9 Day(s) or more |
Part Number |
---|
Loading...
Long Roller Type | Straight | Type | Long Roller | Outer Dia. D(Ø) | 28.6 |
---|---|---|---|---|---|
Roller Material | Aluminum | Bearing | Double | Surface Treatment | Clear Anodize |
Properties | Water Resistance | Lining | No | Bearing Material | Steel |
Operating Temperature Range(°C) | 0::40 |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy