(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Please note that the MISUMI Pune office and warehouse will be closed on November 20th due to the state election.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Resin Roller Conveyor, M Series (JR-1230)

Resin Roller Conveyor, M Series (JR-1230)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Superfine ø12 resin roller conveyor. Can be manufactured from pitch 15 to support very fine pitches. Conveyor length 500 to 1,000 in 10 mm units, roller width 50 to 200 in 50 mm units specifiable.

[Features]
· The roller diameter is ø12. The minimum roller interval is P15.
· Standard roller width (nominal) 50W to 200W in increments of 50 mm.
· Rollers of over 100W use the block method, where the middle section (joints) have stainless steel balls inserted to prevent warping of the roller pipes and axis, enabling them to rotate smoothly.
· Aluminum frame

 
Part Number
JR-1230-[500-1000/10]L-[50-200/50]W-15P
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipMachine Length L
(mm)

-

1 Piece(s) 58 Day(s) or more 500 ~ 1000

Loading...

  1. 1

Basic Information

Roller Material Resin Roller Outer Dia. D(Ø) 12 Roller Width W(mm) 15
Roller Thickness t(mm) 3.0 Application For transporting small items Frame Type Straight
Roller Type Straight Frame Material Aluminum Frame Surface Treatment Alumite
Roller Surface Treatment No Machine Height H(mm) 40 Roller Strength(N / 1pc.) 49::49
Specifications Standard / Water Resistance
X
whatsapp-qr whatsapp-icon