(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 21/4/2024 to 3:30 (IST) 22/4/2024. We apologize for the inconvenience.
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

Steel Roller Conveyor, M Series (R-6023P)

Steel Roller Conveyor, M Series (R-6023P)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Moderate load ø 60 steel roller conveyor. Conveyor length 500 to 3,000 in 10 mm units, roller width 100, 1,000 in 50 mm units specifiable.

[Features]
· For transporting moderate loads.
· The roller diameter is 60.5 mm, tube wall thickness t23, minimum roller interval P75.
· Standard roller width (nominal) 100W to 1,000W in increments of 50 mm.
· Economy product with pressed-in bearings. [90 series frame standard type]

Part Number
R-6023P-900R-[100-1000/50]W-[75,​100,​150,​200]P-90
R-6023P-[500-3000/10]L-[100-1000/50]W-[75,​100,​150,​200]P
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoller Width W
(mm)
Roller Pitch P
(mm)
Frame Type Machine Length L
(mm)
Curve Angle(°) Curve Inner Rounding

-

1 Piece(s) 14 Day(s) or more 100 ~ 100075 ~ 200Curves-90900

-

1 Piece(s) 9 Day(s) or more 100 ~ 100075 ~ 200Straight500 ~ 3000--

Loading...

  1. 1
 

Basic Information

Roller Material Steel Roller Outer Dia. D(Ø) 60.5 Roller Thickness t(mm) 2.3
Application For transporting small items / Medium Load Roller Type Straight Frame Material Steel
Frame Surface Treatment Paint Roller Surface Treatment Hot Zinc Plating Machine Height H(mm) 101.7
Roller Strength(N / 1pc.) 441.3::1765.2 Specifications Standard