(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Please note that the MISUMI Pune office and warehouse will be closed on November 20th due to the state election.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Steel Roller Conveyor, M Series (R-3812P)

Steel Roller Conveyor, M Series (R-3812P)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Popular and highly versatile ø38 steel roller conveyor. Conveyor length 500 to 3,000 in 10 mm units, roller width 100 to 1,000 in 50 mm units specifiable.

 
Part Number
R-3812P-900R-[100-1000/50]W-[50,​75,​100,​150]P-90
R-3812P-[500-3000/10]L-[100-1000/50]W-[50,​75,​100,​150]P
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoller Width W
(mm)
Frame Type Machine Length L
(mm)
Curve Inner Rounding

-

1 Piece(s) 14 Day(s) or more 50 ~ 150Curves-900

-

1 Piece(s) 10 Day(s) or more 50 ~ 150Straight500 ~ 3000-

Loading...

  1. 1

Basic Information

Roller Material Steel Roller Outer Dia. D(Ø) 38.1 Roller Thickness t(mm) 1.2
Application For transporting small items / Medium Load Roller Type Straight Frame Material Steel
Frame Surface Treatment Paint Roller Surface Treatment Hot Zinc Plating Machine Height H(mm) 67
Roller Strength(N / 1pc.) 313.8::1412.2 Specifications Standard
X
whatsapp-qr whatsapp-icon