(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Please note that the MISUMI Pune office and warehouse will be closed on November 20th due to the state election.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Aluminum Roller Conveyor M Series (RA-2816) Diameter ø28.6 × Width 200 – 500

Aluminum Roller Conveyor M Series (RA-2816) Diameter ø28.6 × Width 200 – 500
You can add up to 6 items per a category to the compare list.

Part Number :
  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Small diameter ø28 aluminum roller conveyor. Ideal for transport of small items. Conveyor itself is also lightweight. Conveyor length 500 to 3,000 in 10 mm units, roller width 100, 1,000 in 1 mm units specifiable.

Part Number
RA-2816-900R-[100,​200,​300,​400,​500]W-[40,​50,​75]P-90
RA-2816-900R-[101-199/1]W-[40,​50,​75]P-90
RA-2816-900R-[201-299/1]W-[40,​50,​75]P-90
RA-2816-900R-[301-399/1]W-[40,​50,​75]P-90
RA-2816-900R-[401-499/1]W-[40,​50,​75]P-90
RA-2816-[500-3000/10]L-[100,​200,​300,​400,​500]W-[40,​50,​75]P
RA-2816-[500-3000/10]L-[101-199/1]W-[40,​50,​75]P
RA-2816-[500-3000/10]L-[201-299/1]W-[40,​50,​75]P
RA-2816-[500-3000/10]L-[301-399/1]W-[40,​50,​75]P
RA-2816-[500-3000/10]L-[401-499/1]W-[40,​50,​75]P
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoller Width W
(mm)
Roller Pitch P
(mm)
Frame Type Machine Length L
(mm)
Curve Angle(°) Curve Inner Rounding

-

1 Piece(s) 14 Day(s) or more 100 ~ 50040 ~ 75Curves-90900

-

1 Piece(s) 14 Day(s) or more 101 ~ 19940 ~ 75Curves-90900

-

1 Piece(s) 14 Day(s) or more 201 ~ 29940 ~ 75Curves-90900

-

1 Piece(s) 14 Day(s) or more 301 ~ 39940 ~ 75Curves-90900

-

1 Piece(s) 14 Day(s) or more 401 ~ 49940 ~ 75Curves-90900

-

1 Piece(s) 13 Day(s) or more 100 ~ 50040 ~ 75Straight500 ~ 3000--

-

1 Piece(s) 13 Day(s) or more 101 ~ 19940 ~ 75Straight500 ~ 3000--

-

1 Piece(s) 13 Day(s) or more 201 ~ 29940 ~ 75Straight500 ~ 3000--

-

1 Piece(s) 13 Day(s) or more 301 ~ 39940 ~ 75Straight500 ~ 3000--

-

1 Piece(s) 13 Day(s) or more 401 ~ 49940 ~ 75Straight500 ~ 3000--

Loading...

  1. 1

Basic Information

Roller Material Aluminum Roller Outer Dia. D(Ø) 28.6 Roller Thickness t(mm) 1.6
Application For transporting small items Roller Type Straight Frame Material Aluminum
Frame Surface Treatment Alumite Roller Surface Treatment Alumite Machine Height H(mm) 66
Roller Strength(N / 1pc.) 245.2::490.3 Specifications Standard / Water Resistance
X
whatsapp-qr whatsapp-icon