(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Plastic Roller, M Series (JR-1230), Diameter φ12 × Width 50 - 200

Plastic Roller, M Series (JR-1230), Diameter φ12 × Width 50 - 200
You can add up to 6 items per a category to the compare list.

Part Number :
  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

PDF

Japanese Only

CAD Download
My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

Superfine φ12 Resin Roller. Roller unit parts for JR-1230 roller conveyor, suitable for small item transport.

[Features]
· The roller diameter is φ12. The minimum roller interval is P15.
· The standard of the roller width (nominal) is 50W to 200W at intervals of 50mm.
· By adopting a block methodology and incorporating a stainless steel ball into the intermediate element (joint) for 100W or above rollers, roller pipe and shaft deflection are decreased, achieving smooth rotation.
· Aluminum extrusion

Plastic Roller, M Series (JR-1230), Diameter φ12 × Width 50 - 200
You can add up to 6 items per a category to the compare list.

Part Number :
  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

PDF

Japanese Only

Similar ProductsSimilar Products
Product DetailProduct Detail
Part Number
JR-1230-[50,​100,​150,​200]W-ジクツキ
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

-

1 Piece(s) 9 Day(s) or more
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship
  1. 1

Basic Information

Long Roller Type Straight Type Long Roller Outer Dia. D(Ø) 12
Roller Material Resin Bearing Double Surface Treatment No
Lining No Bearing Material Stainless Steel Operating Temperature Range(°C) 0::40

Frequently asked question (FAQ)

Question: Can the roller end dimensions be manufactured to order?
Answer: The end dimensions cannot be manufactured to order. The product is available in 50 mm increments.
Question: What material is the roller made of?
Answer: POM (polyacetal), which has excellent chemical, friction, and wear resistance.
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list