(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Moderate load type φ48 steel rollers. Roller unit of the R-4814P roller conveyor. The widths can be specified in 50 mm increments from 100 to 1000 mm.
[Features]
· The roller diameter is φ48.6. The minimum roller interval is P50.
· Standard of the roller width (nominal) is 100W to 1, 000W in increments of 50mm.
· Pressed-in bearing, inexpensive type.
· Model 90 frame standard type
Long Roller Type | Straight | Type | Long Roller | Outer Dia. D(Ø) | 48.6 |
---|---|---|---|---|---|
Roller Material | Steel | Bearing | Double | Surface Treatment | Zinc Plating |
Properties | Standard | Lining | No | Bearing Material | Steel |
Operating Temperature Range(°C) | 0::40 |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy