• MISUMI India HO Gurgaon & Pune regional office will be closed on 21st Oct, 2019 on account of assembly elections in Haryana & Maharashtra constituencies.

Stainless conveyer medium load standard type belt conveyer

Stainless conveyer medium load standard type belt conveyer

Center drive standard type.

[Features]
· Increased frame strength, suitable for transport of heavy items.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

AR60-S-1-[300,​400,​500,​600]-[1000-7000/1]-[H,​T][1-12/1]-[A,​B,​C]-[40,​60,​90]

 
Part Number
AR60-S-1-[300,​400,​500,​600]-[1000-7000/1]-[H,​T][1-12/1]-[A,​B,​C]-[40,​60,​90]
Part NumberVolume DiscountDays to ShipBelt Width W
(mm)
Speed Control Method Power Supply Driving mode Machine Length (mm) Motor Output Speed symbol
Quote 300 ~ 600Constant Speed / Inverter SpeedAC100V (Single-Phase) / AC200V (Single-Phase) / AC200V (Three-Phase)Center drive1000 ~ 700040 W / 60W / 90 W1 ~ 12

Loading...

  1. 1

Basic Information

Tail Roller Dia. D (Tail Transfer Part R)(mm) 48.6 Belt Material Polyurethane Reverse Switch Option No

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)