(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
[Features]
・ Very little liquid penetration, significantly reducing the odor of the gasket
・ Ideal when introducing HACCP
・ Very low extract from the material, ideal for ultraclean processes
・ Maintains rubber properties even at high temperatures
・ Sufficient sealing is possible even in the steam line (Operating temperature 145°C or less)
・ It has excellent sealing performance at high temperatures and can be used for aseptic lines and aseptic systems
・ Can be used for most chemicals that were difficult to use with conventional rubber
・ Can be used without problems for the following chemicals
・ ex. Sodium hydroxide, sodium hypochlorite, hydrogen peroxide solution, peracetic acid, nitric acid, etc.
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Nominal Outside Diameter D | Gasket material | Nominal Outside Diameter D (φ) |
---|---|---|---|---|---|---|---|
₹ 240.11 | 1 Piece(s) | 5 Day(s) or more | 1.0S~2.0S | EPDM | 1.0S | ||
₹ 238.00 | 1 Piece(s) | 5 Day(s) or more | 1.0S~2.0S | EPDM | 1.5S | ||
₹ 214.27 | 1 Piece(s) | 5 Day(s) or more | 1.0S~2.0S | EPDM | 1.25S | ||
₹ 268.24 | 1 Piece(s) | 5 Day(s) or more | 1.0S~2.0S | EPDM | 2.0S | ||
₹ 352.02 | 1 Piece(s) | 5 Day(s) or more | 2.5S~4.5S | EPDM | 2.5S | ||
₹ 434.87 | 1 Piece(s) | 5 Day(s) or more | 2.5S~4.5S | EPDM | 3.0S | ||
₹ 519.04 | 1 Piece(s) | 5 Day(s) or more | 2.5S~4.5S | EPDM | 3.5S | ||
₹ 519.04 | 1 Piece(s) | 5 Day(s) or more | 2.5S~4.5S | EPDM | 4.0S | ||
₹ 770.07 | 1 Piece(s) | 5 Day(s) or more | 2.5S~4.5S | EPDM | 4.5S | ||
₹ 913.93 | 1 Piece(s) | 5 Day(s) or more | 5.5S~6.5S | EPDM | 5.5S | ||
₹ 1,081.33 | 1 Piece(s) | 5 Day(s) or more | 5.5S~6.5S | EPDM | 6.5S | ||
₹ 264.62 | 1 Piece(s) | 5 Day(s) or more | 8A~15A | EPDM | 8A | ||
₹ 264.24 | 1 Piece(s) | 5 Day(s) or more | 8A~15A | EPDM | 10A | ||
₹ 264.24 | 1 Piece(s) | 5 Day(s) or more | 8A~15A | EPDM | 15A | ||
₹ 214.27 | 1 Piece(s) | 12 Day(s) or more | 20A~32A | EPDM | 25A | ||
₹ 213.89 | 1 Piece(s) | 12 Day(s) or more | 20A~32A | EPDM | 32A | ||
₹ 242.78 | 1 Piece(s) | 12 Day(s) or more | 40A~65A | EPDM | 40A | ||
₹ 326.58 | 1 Piece(s) | 12 Day(s) or more | 40A~65A | EPDM | 50A | ||
₹ 1,752.11 | 1 Piece(s) | 5 Day(s) or more | 80A~200A | EPDM | 200A | ||
₹ 846.85 | 1 Piece(s) | 5 Day(s) or more | 1.0S~2.0S | Fluorine Rubber | 1.0S | ||
₹ 844.75 | 1 Piece(s) | 5 Day(s) or more | 1.0S~2.0S | Fluorine Rubber | 1.5S | ||
₹ 1,068.82 | 1 Piece(s) | 12 Day(s) or more | 1.0S~2.0S | Fluorine Rubber | 1.25S | ||
₹ 1,012.95 | 1 Piece(s) | 5 Day(s) or more | 1.0S~2.0S | Fluorine Rubber | 2.0S | ||
₹ 1,179.76 | 1 Piece(s) | 5 Day(s) or more | 2.5S~4.5S | Fluorine Rubber | 2.5S | ||
₹ 1,428.71 | 1 Piece(s) | 5 Day(s) or more | 2.5S~4.5S | Fluorine Rubber | 3.0S | ||
₹ 1,818.25 | 1 Piece(s) | 5 Day(s) or more | 2.5S~4.5S | Fluorine Rubber | 3.5S | ||
₹ 2,092.25 | 1 Piece(s) | 5 Day(s) or more | 2.5S~4.5S | Fluorine Rubber | 4.0S | ||
₹ 2,673.36 | 1 Piece(s) | 5 Day(s) or more | 2.5S~4.5S | Fluorine Rubber | 4.5S | ||
₹ 4,224.91 | 1 Piece(s) | 12 Day(s) or more | 5.5S~6.5S | Fluorine Rubber | 5.5S | ||
₹ 5,162.45 | 1 Piece(s) | 5 Day(s) or more | 5.5S~6.5S | Fluorine Rubber | 6.5S | ||
₹ 678.49 | 1 Piece(s) | 5 Day(s) or more | 8A~15A | Fluorine Rubber | 8A | ||
₹ 678.11 | 1 Piece(s) | 5 Day(s) or more | 8A~15A | Fluorine Rubber | 10A | ||
₹ 678.11 | 1 Piece(s) | 5 Day(s) or more | 8A~15A | Fluorine Rubber | 15A | ||
₹ 985.76 | 1 Piece(s) | 12 Day(s) or more | 20A~32A | Fluorine Rubber | 25A | ||
₹ 1,068.44 | 1 Piece(s) | 12 Day(s) or more | 20A~32A | Fluorine Rubber | 32A | ||
₹ 1,319.65 | 1 Piece(s) | 12 Day(s) or more | 40A~65A | Fluorine Rubber | 40A | ||
₹ 1,485.15 | 1 Piece(s) | 12 Day(s) or more | 40A~65A | Fluorine Rubber | 50A | ||
₹ 6,304.71 | 1 Piece(s) | 5 Day(s) or more | 80A~200A | Fluorine Rubber | 200A | ||
₹ 4,712.35 | 1 Piece(s) | 5 Day(s) or more | 1.0S~2.0S | Kalrez® | 1.0S | ||
₹ 4,155.73 | 1 Piece(s) | 5 Day(s) or more | 1.0S~2.0S | Kalrez® | 1.5S | ||
₹ 5,234.71 | 1 Piece(s) | 5 Day(s) or more | 1.0S~2.0S | Kalrez® | 2.0S | ||
₹ 6,617.71 | 1 Piece(s) | 5 Day(s) or more | 2.5S~4.5S | Kalrez® | 2.5S | ||
₹ 7,860.47 | 1 Piece(s) | 12 Day(s) or more | 2.5S~4.5S | Kalrez® | 3.0S | ||
₹ 9,186.25 | 1 Piece(s) | 12 Day(s) or more | 2.5S~4.5S | Kalrez® | 3.5S | ||
₹ 10,428.64 | 1 Piece(s) | 12 Day(s) or more | 2.5S~4.5S | Kalrez® | 4.0S | ||
₹ 2,722.42 | 1 Piece(s) | 12 Day(s) or more | 8A~15A | Kalrez® | 8A | ||
₹ 2,722.04 | 1 Piece(s) | 12 Day(s) or more | 8A~15A | Kalrez® | 10A | ||
₹ 2,722.04 | 1 Piece(s) | 12 Day(s) or more | 8A~15A | Kalrez® | 15A | ||
₹ 240.11 | 1 Piece(s) | 5 Day(s) or more | 1.0S~2.0S | NBR | 1.0S | ||
₹ 238.00 | 1 Piece(s) | 5 Day(s) or more | 1.0S~2.0S | NBR | 1.5S | ||
₹ 214.27 | 1 Piece(s) | 12 Day(s) or more | 1.0S~2.0S | NBR | 1.25S | ||
₹ 268.24 | 1 Piece(s) | 5 Day(s) or more | 1.0S~2.0S | NBR | 2.0S | ||
₹ 352.02 | 1 Piece(s) | 5 Day(s) or more | 2.5S~4.5S | NBR | 2.5S | ||
₹ 434.87 | 1 Piece(s) | 5 Day(s) or more | 2.5S~4.5S | NBR | 3.0S | ||
₹ 494.93 | 1 Piece(s) | 12 Day(s) or more | 2.5S~4.5S | NBR | 3.5S | ||
₹ 495.69 | 1 Piece(s) | 5 Day(s) or more | 2.5S~4.5S | NBR | 4.0S | ||
₹ 744.64 | 1 Piece(s) | 5 Day(s) or more | 2.5S~4.5S | NBR | 4.5S | ||
₹ 913.93 | 1 Piece(s) | 12 Day(s) or more | 5.5S~6.5S | NBR | 5.5S | ||
₹ 1,081.33 | 1 Piece(s) | 12 Day(s) or more | 5.5S~6.5S | NBR | 6.5S | ||
₹ 239.18 | 1 Piece(s) | 12 Day(s) or more | 8A~15A | NBR | 8A |
Loading...
Type | Gasket | Gasket type | Ferrule Gasket Type B |