(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
[Features]
・ Sanitary clamp for high pressure
・ ISO standard clamp union fittings are unions that are assembled by sandwiching a gasket with ferrules and tightening with a clamp
・ The union has a structure in which the inner surface of the pipe and the sealing surface match when tightened
・ The welded clamp union is joined to the sanitary pipe by argon arc TIG welding. The inner and outer diameter dimensions of the welded part are based on the dimensions of JIS G 3447 stainless steel sanitary pipe
・ The expandable clamp union uses a tube expander to expand the pipe and join the fitting
Part Number |
---|
CP3K-SCS13-1.5S |
CP3K-SCS13-2.0S |
CP3K-SCS13-2.5S |
CP3K-SCS13-3.0S |
CP3K-SCS13-3.5S |
CP3K-SCS13-4.0S |
CP3K-SCS13-4.5S |
CP3K-SCS13-5.5S |
CP3K-SCS13-6.5S |
CP3K-SCS13-200A |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Nominal Outside Diameter D | Nominal Outside Diameter D (φ) |
---|---|---|---|---|---|---|
₹ 1,970.42 | 1 Piece(s) | 5 Day(s) or more | 1.0S~2.0S | 1.5S | ||
₹ 2,241.15 | 1 Piece(s) | 5 Day(s) or more | 1.0S~2.0S | 2.0S | ||
₹ 2,605.16 | 1 Piece(s) | 5 Day(s) or more | 2.5S~4.5S | 2.5S | ||
₹ 2,956.51 | 1 Piece(s) | 5 Day(s) or more | 2.5S~4.5S | 3.0S | ||
₹ 3,572.11 | 1 Piece(s) | 5 Day(s) or more | 2.5S~4.5S | 3.5S | ||
₹ 3,845.53 | 1 Piece(s) | 5 Day(s) or more | 2.5S~4.5S | 4.0S | ||
₹ 4,609.36 | 1 Piece(s) | 5 Day(s) or more | 2.5S~4.5S | 4.5S | ||
₹ 6,590.62 | 1 Piece(s) | 12 Day(s) or more | 5.5S~6.5S | 5.5S | ||
₹ 7,621.31 | 1 Piece(s) | 5 Day(s) or more | 5.5S~6.5S | 6.5S | ||
₹ 9,134.87 | 1 Piece(s) | 5 Day(s) or more | 80A~200A | 200A |
Loading...
Type | Clamp | Connection Type 1 (Left or Large Diameter Side) | ISO Ferule Union | Type | 3K |