(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Stainless Steel Roller, M Series (RS-1912), Diameter φ 19 × Width 100 - 500

Stainless Steel Roller, M Series (RS-1912), Diameter φ 19 × Width 100 - 500
You can add up to 6 items per a category to the compare list.

Part Number :
  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

PDF

Japanese Only

CAD Download
My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

A small-diameter ⌀ 19-mm stainless steel roller. Suitable for transporting small objects. A single roller unit for the RS-1912 roller conveyor. The widths of the roller can be specified in 1-mm increments from 100–500 mm.

[Features]
· The roller diameter is ⌀ 19.0 mm. The minimum roller interval is P25.
· The standard roller width (nominal) is 100–500 mm in increments of 50 mm.
· This roller can also be manufactured in non-standard sizes.

Part Number
RS-1912-[100,​200,​300,​400,​500]W-[ジクツキ,​ジクナシ]
RS-1912-[101-199/1]W-[ジクツキ,​ジクナシ]
RS-1912-[201-299/1]W-[ジクツキ,​ジクナシ]
RS-1912-[301-399/1]W-[ジクツキ,​ジクナシ]
RS-1912-[401-499/1]W-[ジクツキ,​ジクナシ]
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

-

1 Piece(s) 9 Day(s) or more

-

1 Piece(s) 9 Day(s) or more

-

1 Piece(s) 9 Day(s) or more

-

1 Piece(s) 9 Day(s) or more

-

1 Piece(s) 9 Day(s) or more
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

Loading...

  1. 1

Basic Information

Long Roller Type Straight Type Long Roller Outer Dia. D(Ø) 19
Roller Material Stainless Steel Bearing Double Surface Treatment No
Properties Water Resistance Lining No Bearing Material Stainless Steel
Operating Temperature Range(°C) 0::40
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list