(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Steel Roller, S Series (S-2512P), Diameter φ25.4 × Width 90 - 490

Steel Roller, S Series (S-2512P), Diameter φ25.4 × Width 90 - 490
You can add up to 6 items per a category to the compare list.

Part Number :
  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

PDF

Japanese Only

CAD Download
My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

Small diameter of 25 mm. Roller unit parts for S-2512P, suitable for small item transport.

[Features]
· Small diameter: 25 mm.
· Individual roller for S-2512P, suitable for small item transport.

Part Number
S-2512P-[90,​150,​240,​305,​390,​490]W-[ジクツキ,​ジクナシ]
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

-

1 Piece(s) 9 Day(s) or more
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

Loading...

  1. 1

Basic Information

Long Roller Type Straight Type Long Roller Outer Dia. D(Ø) 25.4
Roller Material Steel Bearing Double Surface Treatment Zinc Plating
Properties Standard Lining No Bearing Material Steel
Operating Temperature Range(°C) 0::40
X
whatsapp-qr whatsapp-icon
Close

Comparison list