Chain Drive Roller Conveyor Width 400-1000 (KR-574010S )

Chain Drive Roller Conveyor Width 400-1000 (KR-574010S )

Conveyor length can be specified within the range of 900 to 3,000 mm and roller width can be specified within the range of 400 to 1,000 mm

[Features]
· KR series best seller shown by results and trust.
· Wide variation type with roller diameters from 38 mm to 60 mm.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
KR-574010S-[900,​1000,​1950,​2000,​3000]-[100-1000/50]-[75,​100,​150]-[500-1500/50]-[0.2,​0.4,​0.75]
KR-574010S-[900,​1000,​1950,​2000,​3000]-[100-1000/50]-[75,​100,​150]-[500-1500/50]-[0.2,​0.4,​0.75]-B
Part NumberVolume DiscountDays to ShipRoller Pitch P
(mm)
Roller Thickness t
(mm)
Speed Controller Specifications Machine Length L
(mm)
Brake Option Conveyor Height Motor Output
Quote 75 ~ 1502.1NoStandard900 ~ 3000No Brake500 ~ 15000.2 kW / 0.4 kW / 0.75 kW
Quote 75 ~ 1502.1NoStandard900 ~ 3000With Brake500 ~ 15000.2 kW / 0.4 kW / 0.75 kW

Loading...

  1. 1

Basic Information

Roller Material Steel Roller O.D. D(φ) 57.2 Types Main body
Application For transporting small items / Medium Load Frame Type Straight Roller Type Straight
Frame Material Steel Frame Surface Treatment Paint Roller Surface Treatment Hot Zinc Plating
Machine Height H(mm) 130 Drive Method Chain Drive Power Supply Three-Phase 200 V

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)