(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 24/11/2024 to 4:30 (IST) 25/11/2024. We apologize for the inconvenience.
  • Please note that the MISUMI Pune office and warehouse will be closed on November 20th due to the state election.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Stainless Steel Roller Conveyor M Series (RS-1912) Diameter ø19.0 × Width 100 - 500

Stainless Steel Roller Conveyor M Series (RS-1912) Diameter ø19.0 × Width 100 - 500
You can add up to 6 items per a category to the compare list.

Part Number :
  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Small-diameter ø19 stainless steel roller conveyor. Ideal for transport of small items. Conveyor length 500 to 3,000 in 10 mm units, roller width 100, 1,000 in 1 mm units specifiable.

Part Number
RS-1912-900R-[100,​200,​300,​400,​500]W-[25,​30,​40]P-90
RS-1912-900R-[101-199/1]W-[25,​30,​40]P-90
RS-1912-900R-[201-299/1]W-[25,​30,​40]P-90
RS-1912-900R-[301-399/1]W-[25,​30,​40]P-90
RS-1912-900R-[401-499/1]W-[25,​30,​40]P-90
RS-1912-[500-3000/10]L-[100,​200,​300,​400,​500]W-[25,​30,​40]P
RS-1912-[500-3000/10]L-[101-199/1]W-[25,​30,​40]P
RS-1912-[500-3000/10]L-[201-299/1]W-[25,​30,​40]P
RS-1912-[500-3000/10]L-[301-399/1]W-[25,​30,​40]P
RS-1912-[500-3000/10]L-[401-499/1]W-[25,​30,​40]P
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoller Width W
(mm)
Roller Pitch P
(mm)
Frame Type Machine Length L
(mm)
Curve Angle(°) Curve Inner Rounding

-

1 Piece(s) 14 Day(s) or more 100 ~ 50025 ~ 40Curves-90900

-

1 Piece(s) 14 Day(s) or more 101 ~ 19925 ~ 40Curves-90900

-

1 Piece(s) 14 Day(s) or more 201 ~ 29925 ~ 40Curves-90900

-

1 Piece(s) 14 Day(s) or more 301 ~ 39925 ~ 40Curves-90900

-

1 Piece(s) 14 Day(s) or more 401 ~ 49925 ~ 40Curves-90900

-

1 Piece(s) 12 Day(s) or more 100 ~ 50025 ~ 40Straight500 ~ 3000--

-

1 Piece(s) 12 Day(s) or more 101 ~ 19925 ~ 40Straight500 ~ 3000--

-

1 Piece(s) 12 Day(s) or more 201 ~ 29925 ~ 40Straight500 ~ 3000--

-

1 Piece(s) 12 Day(s) or more 301 ~ 39925 ~ 40Straight500 ~ 3000--

-

1 Piece(s) 12 Day(s) or more 401 ~ 49925 ~ 40Straight500 ~ 3000--

Loading...

  1. 1

Basic Information

Roller Material Stainless Steel Roller Outer Dia. D(Ø) 19 Roller Thickness t(mm) 1.2
Application For transporting small items Roller Type Straight Frame Material Stainless Steel
Frame Surface Treatment No Roller Surface Treatment No Machine Height H(mm) 61.5
Roller Strength(N / 1pc.) 137.3::431.5 Specifications Standard / Water Resistance
X
whatsapp-qr whatsapp-icon