(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

Steel Roller Conveyor, M Series (R-4214P)

Steel Roller Conveyor, M Series (R-4214P)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

General purpose ø42 steel roller conveyor. Conveyor length 500 to 3,000 in 10 mm units, roller width 100, 1,000 in 50 mm units specifiable.

Part Number
R-4214P-900R-[100-1000/50]W-[50,​75,​100,​150]P-90
R-4214P-[500-3000/10]L-[100-1000/50]W-[50,​75,​100,​150]P
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoller Width W
(mm)
Roller Pitch P
(mm)
Frame Type Machine Length L
(mm)
Curve Angle(°) Curve Inner Rounding

-

1 Piece(s) 14 Day(s) or more 100 ~ 100050 ~ 150Curves-90900

-

1 Piece(s) 9 Day(s) or more 100 ~ 100050 ~ 150Straight500 ~ 3000--

Loading...

  1. 1
 

Basic Information

Roller Material Steel Roller Outer Dia. D(Ø) 42.7 Roller Thickness t(mm) 1.4
Application For transporting small items / Medium Load Roller Type Straight Frame Material Steel
Frame Surface Treatment Paint Roller Surface Treatment Hot Zinc Plating Machine Height H(mm) 100
Roller Strength(N / 1pc.) 353::1667.1 Specifications Standard