(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Japanese Only
Check Price / Days to ship
Check Price / Days to ship
Check Price / Days to ship
Check Price / Days to ship
Sway-less belt employed, for stable transport with less deviation. When set in other machine, ideal for difficult maintenance and inspection locations.
[Features]
· It also supports harsh usage conditions such as forward and reverse driving, so it is possible to use in various ways to suit purpose.
· Brushless DC motor and control unit are standard equipment in the speed shift model.
· A constant torque outputted from low to high speed. The range between 100r/min and 2000r/min the speed can be accelerated by speed ratio 1: 20.
Part Number |
---|
TYPE34-GI-[300,350,400,500,600]-[500-5991/10]-[3,4,5,6,7,8,9,10,11,12,13,14,15,16,17,18,19,20,21,H,T][A,B,C]-[40,60,120] |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Belt Width W (mm) | Speed Control Method | Machine Length (mm) |
---|---|---|---|---|---|---|---|
- | 1 Piece(s) | 11 Day(s) or more | 300 ~ 600 | Constant Speed / Brushless Speed | 500 ~ 5991 |
Part Number |
---|
Loading...
Driving Type | Center drive | Tail Roller Dia. D (Tail Transfer Part R)(mm) | 27.2 | Belt Material | Polyurethane |
---|---|---|---|---|---|
Reverse Switch Option | No |