(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Belgotch TYPE34 Joint Dacow-Less Model Belt Conveyor

Belgotch TYPE34 Joint Dacow-Less Model Belt Conveyor
You can add up to 6 items per a category to the compare list.

Part Number :
  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

PDF

Japanese Only

CAD Download
My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

Joint model, TYPE-J deviation suppression type. It also supports difficult usage conditions such as installations hard to reach places for maintenance, inspection, forward and reverse operation, etc.

Part Number
TYPE34-JGI-[75,​100,​150,​200,​250,​300,​350,​400,​500]-[300-2991/10]-T[1,​2,​3,​4,​5,​6,​7,​8,​9,​10,​11,​12,​13,​14,​15]-[A,​B,​C]90
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipBelt Width W
(mm)
Speed Control Method Power Supply Machine Length
(mm)
Motor Output Reduction Ratio

-

1 Piece(s) 12 Day(s) or more 300 ~ 2991Brushless SpeedAC100V (Single-Phase)140 W9 ~ 180
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipBelt Width W
(mm)
Speed Control Method Power Supply Machine Length
(mm)
Motor Output Reduction Ratio

Loading...

  1. 1

Basic Information

Driving Type Center drive Tail Roller Dia. D (Tail Transfer Part R)(mm) 27.2 Belt Material Polyurethane
Reverse Switch Option No
X
whatsapp-qr whatsapp-icon
Close

Comparison list

Please select a default language