Arae-ru meandering-less type belt conveyor

Arae-ru meandering-less type belt conveyor

Stainless steel made belt conveyor with sway-less belt employed, ideal for stable and reliable transport of food products. With head drive system, either upper or lower mount types can be selected.

[Features]
· All-stainless steel belt conveyor, ideal for conveying food products.

Part Number

Configured Part Number is shown.

AR-G-2-[D,​U]-[100,​150,​200,​250,​300,​400,​500]-[1000-6000/1]-[H,​T][1-12/1]-[A,​B,​C]-[40,​60,​90]

Part Number
AR-G-2-[D,​U]-[100,​150,​200,​250,​300,​400,​500]-[1000-6000/1]-[H,​T][1-12/1]-[A,​B,​C]-[40,​60,​90]
Part NumberVolume DiscountDays to ShipBelt Width W
(mm)
Speed Control Method Power Supply Drive Part Position Driving mode Machine Length (mm) Motor Output Speed symbol
Quote 100 ~ 500Constant Speed / Inverter SpeedAC100V (Single-Phase) / AC200V (Single-Phase) / AC200V (Three-Phase)Lower Placement / Upper PlacementHead drive1000 ~ 600040 W / 60W / 90 W1 ~ 12

Loading...

  1. 1

Basic Information

Tail Roller Dia. D (Tail Transfer Part R)(mm) 32 Belt Material Polyurethane Reverse Switch Option No

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)