(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Floating Chain Tensioner, YSI

Floating Chain Tensioner, YSI
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      7,822₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

PDF

Japanese Only

CAD Download
My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

Installation is just by mounting on the chain, and no tools are needed. Tension adjustment can also be set in just a few minutes, just by aligning the strap.

[Features]
· The mounting position is free.
· Lightweight and compact. Naturally idlers, holders and mounting bases are unnecessary. Space saving.
· With carrier made of ultrahigh molecular weight polyethylene, the wear of the chain is low, with smooth transmission and no vibration eliminates noise.
· Maximum operating temperature: 80°C.
· Maximum chain speed: No lubrication -150 m/min, drop oil - 300 m/min, oil bath - 450 m/min.

Part Number
YSI-35N
YSI-40N
YSI-50N
YSI-60
YSI-80
YSI-100
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSNominal number of Applicable Roller Chains Accessory Applicable conveyor chain Nominal Number

₹ 7,822.33

1 Piece(s) 5 Day(s) or more 1035No-

₹ 11,624.84

1 Piece(s) 5 Day(s) or more 1040 / (41) / 25-2NoC2040

₹ 14,038.36

1 Piece(s) 5 Day(s) or more 1050NoC2050

₹ 16,004.64

1 Piece(s) 5 Day(s) or more 1060, 35-2NutC2060H

₹ 21,496.27

1 Piece(s) 8 Day(s) or more 1080 / 35-3 / 40-2NutC2080H

₹ 28,979.65

1 Piece(s) 8 Day(s) or more 10100, 50-2NutC2100H
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSNominal number of Applicable Roller Chains Accessory Applicable conveyor chain Nominal Number

Loading...

  1. 1
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list