(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Straight Crank, Offset Crank (SC, OC)

Straight Crank, Offset Crank (SC, OC)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      513₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

PDF

CAD Download
My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

[Features]·Standard type crank handle. ·Handle material is cast iron.

Part Number
OC4
OC4S
OC5
OC5S
OC6
OC6S
OC7
OC7S
OC8
OC8S
OC9
OC9S
OC10
OC10S
SC1
SC1S
SC2
SC2S
SC3
SC3S
SC4
SC4S
SC5
SC5S
SC6
SC6S
SC7
SC7S
SC8
SC8S
SC9
SC9S
SC10
SC10S
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSMounting Section Hole Drilling Set Screw Thread Machining H
(mm)
D1
(Ø)
d
(Ø)
w
(mm)

₹ 642.55

1 Piece(s) 7 Day(s) or more 10No-3821--

₹ 1,162.24

1 Piece(s) 5 Day(s) or more 10Square HoleNo3719-10

₹ 807.98

1 Piece(s) 5 Day(s) or more 10No-4226--

₹ 1,559.38

1 Piece(s) 8 Day(s) or more 10Square HoleNo4124-12

₹ 1,094.64

1 Piece(s) 5 Day(s) or more 10No-5630--

₹ 1,821.93

1 Piece(s) 5 Day(s) or more 10Square HoleNo5428-14

₹ 1,447.13

1 Piece(s) 5 Day(s) or more 10Round hole (through hole)No583613-

₹ 2,422.20

1 Piece(s) 5 Day(s) or more 10Square HoleNo5634-17

₹ 1,892.07

1 Piece(s) 5 Day(s) or more 10Round hole (through hole)No714013-

₹ 2,755.98

1 Piece(s) 5 Day(s) or more 10Square HoleNo6937-19

₹ 2,707.00

5 Piece(s) 7 Day(s) or more 10Round hole (through hole)No844417-

₹ 3,805.91

1 Piece(s) 5 Day(s) or more 10Square HoleNo8240-22

₹ 3,199.00

1 Piece(s) 5 Day(s) or more 10Round hole (through hole)No914817-

₹ 4,642.27

1 Piece(s) 5 Day(s) or more 10Square HoleNo9045-22

₹ 512.78

1 Piece(s) 5 Day(s) or more 10No-2317--

₹ 874.42

1 Piece(s) 7 Day(s) or more 10Square HoleNo2215-8

₹ 531.85

1 Piece(s) 7 Day(s) or more 10No-2520--

₹ 1,008.67

1 Piece(s) 5 Day(s) or more 10Square HoleNo2418-10

₹ 584.65

1 Piece(s) 5 Day(s) or more 10No-2520--

₹ 1,038.69

1 Piece(s) 7 Day(s) or more 10Square HoleNo2418-10

₹ 644.44

1 Piece(s) 7 Day(s) or more 10No-2621--

₹ 1,164.13

1 Piece(s) 5 Day(s) or more 10Square HoleNo2519-10

₹ 758.98

1 Piece(s) 7 Day(s) or more 10No-3126--

₹ 1,561.27

1 Piece(s) 5 Day(s) or more 10Square HoleNo3024-12

₹ 1,094.64

1 Piece(s) 5 Day(s) or more 10No-3730--

₹ 1,821.93

1 Piece(s) 5 Day(s) or more 10Square HoleNo3528-14

₹ 1,447.13

1 Piece(s) 5 Day(s) or more 10Round hole (through hole)No443613-

₹ 2,422.20

1 Piece(s) 5 Day(s) or more 10Square HoleNo4234-17

₹ 1,895.87

1 Piece(s) 5 Day(s) or more 10Round hole (through hole)No484013-

₹ 3,022.00

5 Piece(s) 7 Day(s) or more 10Square HoleNo4637-19

₹ 2,429.89

1 Piece(s) 5 Day(s) or more 10Round hole (through hole)No524417-

₹ 3,816.16

1 Piece(s) 5 Day(s) or more 10Square HoleNo5040-22

₹ 3,147.02

1 Piece(s) 7 Day(s) or more 10Round hole (through hole)No554817-

₹ 4,601.60

1 Piece(s) 7 Day(s) or more 10Square HoleNo5445-22
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSMounting Section Hole Drilling Set Screw Thread Machining H
(mm)
D1
(Ø)
d
(Ø)
w
(mm)

Loading...

  1. 1

Basic Information

Types of Handle Revolving Crank Handles Material of Handle Material Steel Grip No (With Grip Mounting Hole)
Surface of Handle No
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list

Please select a default language