(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Caution
[Features]·Rim shape with finger grip. [Handle Material]·FC material.
Part Number |
---|
BS100ER-HN10 |
BS100ER-HN11 |
BS100ER-HN12 |
BS100ER-HN13 |
BS100ER-HN14 |
BS100ER-HN15 |
BS100ER-HN16 |
BS100ER-HN17 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | D (Ø) | Material of Handle Material | Grip | Grip Type | Surface of Handle | Grip Material | Grip Surface | H (mm) | D1 (Ø) | Additional Work | Press Screw Hole Size | Square hole size | Tapped Through-hole Size | Nominal |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 2,635.40 | 1 Piece(s) | 10 Day(s) or more | 10 | 100 | [Aluminum] 00021 | Presence | [Rotating] Rotation Type | [Powder Paint] 00012 | [Polyamide] Polyamide | No | 36 | 30 | Shaft hole | - | - | - | With ER-S type rotating handle | ||
₹ 2,635.40 | 1 Piece(s) | 10 Day(s) or more | 10 | 100 | [Aluminum] 00021 | Presence | [Rotating] Rotation Type | [Powder Paint] 00012 | [Polyamide] Polyamide | No | 36 | 30 | Shaft hole | - | - | - | With ER-S type rotating handle | ||
₹ 2,635.40 | 1 Piece(s) | 10 Day(s) or more | 10 | 100 | [Aluminum] 00021 | Presence | [Rotating] Rotation Type | [Powder Paint] 00012 | [Polyamide] Polyamide | No | 36 | 30 | Shaft hole | - | - | - | With ER-S type rotating handle | ||
₹ 2,635.40 | 1 Piece(s) | 10 Day(s) or more | 10 | 100 | [Aluminum] 00021 | Presence | [Rotating] Rotation Type | [Powder Paint] 00012 | [Polyamide] Polyamide | No | 36 | 30 | Shaft hole | - | - | - | With ER-S type rotating handle | ||
₹ 2,635.40 | 1 Piece(s) | 10 Day(s) or more | 10 | 100 | [Aluminum] 00021 | Presence | [Rotating] Rotation Type | [Powder Paint] 00012 | [Polyamide] Polyamide | No | 36 | 30 | Shaft hole | - | - | - | With ER-S type rotating handle | ||
₹ 2,635.40 | 1 Piece(s) | 10 Day(s) or more | 10 | 100 | [Aluminum] 00021 | Presence | [Rotating] Rotation Type | [Powder Paint] 00012 | [Polyamide] Polyamide | No | 36 | 30 | Shaft hole | - | - | - | With ER-S type rotating handle | ||
₹ 2,635.40 | 1 Piece(s) | 10 Day(s) or more | 10 | 100 | [Aluminum] 00021 | Presence | [Rotating] Rotation Type | [Powder Paint] 00012 | [Polyamide] Polyamide | No | 36 | 30 | Shaft hole | - | - | - | With ER-S type rotating handle | ||
₹ 2,635.40 | 1 Piece(s) | 10 Day(s) or more | 10 | 100 | [Aluminum] 00021 | Presence | [Rotating] Rotation Type | [Powder Paint] 00012 | [Polyamide] Polyamide | No | 36 | 30 | Shaft hole | - | - | - | With ER-S type rotating handle |
Loading...
Types of Handle | 2 Spoked | Mounting Section Hole Drilling | No |
---|
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy