(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Square Rim-Type Handwheel (NS, S, NBS, BS) (Part Number)

Square Rim-Type Handwheel (NS, S, NBS, BS)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,512₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

[Features]·Rim shape with finger grip. [Handle Material]·FC material.

Part Number
NBS125-HN12
NBS125-HN13
NBS125-HN14
NBS125-HN15
NBS125-HN16
NBS125-HN17
NBS125-HN18
NBS125-HN19
NBS125-HN20
NS125-HN12
NS125-HN13
NS125-HN14
NS125-HN15
NS125-HN16
NS125-HN17
NS125-HN18
NS125-HN19
NS125-HN20
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSD
(Ø)
Material of Handle Material Grip Grip Type Surface of Handle Grip Material Grip Surface H
(mm)
D1
(Ø)
Additional Work Press Screw Hole Size Square hole size Tapped Through-hole Size Nominal

₹ 2,791.12

1 Piece(s) 10 Day(s) or more 10125[Aluminum] 00021No (No Grip Mounting Hole)-[Powder Paint] 00012[Polyamide] PolyamideNo4135Shaft hole---No Grip

₹ 2,791.12

1 Piece(s) 10 Day(s) or more 10125[Aluminum] 00021No (No Grip Mounting Hole)-[Powder Paint] 00012[Polyamide] PolyamideNo4135Shaft hole---No Grip

₹ 2,791.12

1 Piece(s) 10 Day(s) or more 10125[Aluminum] 00021No (No Grip Mounting Hole)-[Powder Paint] 00012[Polyamide] PolyamideNo4135Shaft hole---No Grip

₹ 2,791.12

1 Piece(s) 10 Day(s) or more 10125[Aluminum] 00021No (No Grip Mounting Hole)-[Powder Paint] 00012[Polyamide] PolyamideNo4135Shaft hole---No Grip

₹ 2,791.12

1 Piece(s) 10 Day(s) or more 10125[Aluminum] 00021No (No Grip Mounting Hole)-[Powder Paint] 00012[Polyamide] PolyamideNo4135Shaft hole---No Grip

₹ 2,791.12

1 Piece(s) 10 Day(s) or more 10125[Aluminum] 00021No (No Grip Mounting Hole)-[Powder Paint] 00012[Polyamide] PolyamideNo4135Shaft hole---No Grip

₹ 2,791.12

1 Piece(s) 10 Day(s) or more 10125[Aluminum] 00021No (No Grip Mounting Hole)-[Powder Paint] 00012[Polyamide] PolyamideNo4135Shaft hole---No Grip

₹ 2,791.12

1 Piece(s) 10 Day(s) or more 10125[Aluminum] 00021No (No Grip Mounting Hole)-[Powder Paint] 00012[Polyamide] PolyamideNo4135Shaft hole---No Grip

₹ 2,791.12

1 Piece(s) 10 Day(s) or more 10125[Aluminum] 00021No (No Grip Mounting Hole)-[Powder Paint] 00012[Polyamide] PolyamideNo4135Shaft hole---No Grip

₹ 2,911.14

1 Piece(s) 10 Day(s) or more 10125[Aluminum] 00021No (No Grip Mounting Hole)-[Powder Paint] 00012[Polyamide] PolyamideNo4135Shaft hole---No Grip

₹ 2,911.14

1 Piece(s) 10 Day(s) or more 10125[Aluminum] 00021No (No Grip Mounting Hole)-[Powder Paint] 00012[Polyamide] PolyamideNo4135Shaft hole---No Grip

₹ 2,911.14

1 Piece(s) 10 Day(s) or more 10125[Aluminum] 00021No (No Grip Mounting Hole)-[Powder Paint] 00012[Polyamide] PolyamideNo4135Shaft hole---No Grip

₹ 2,911.14

1 Piece(s) 10 Day(s) or more 10125[Aluminum] 00021No (No Grip Mounting Hole)-[Powder Paint] 00012[Polyamide] PolyamideNo4135Shaft hole---No Grip

₹ 2,911.14

1 Piece(s) 10 Day(s) or more 10125[Aluminum] 00021No (No Grip Mounting Hole)-[Powder Paint] 00012[Polyamide] PolyamideNo4135Shaft hole---No Grip

₹ 2,911.14

1 Piece(s) 10 Day(s) or more 10125[Aluminum] 00021No (No Grip Mounting Hole)-[Powder Paint] 00012[Polyamide] PolyamideNo4135Shaft hole---No Grip

₹ 2,911.14

1 Piece(s) 10 Day(s) or more 10125[Aluminum] 00021No (No Grip Mounting Hole)-[Powder Paint] 00012[Polyamide] PolyamideNo4135Shaft hole---No Grip

₹ 2,911.14

1 Piece(s) 10 Day(s) or more 10125[Aluminum] 00021No (No Grip Mounting Hole)-[Powder Paint] 00012[Polyamide] PolyamideNo4135Shaft hole---No Grip

₹ 2,911.14

1 Piece(s) 10 Day(s) or more 10125[Aluminum] 00021No (No Grip Mounting Hole)-[Powder Paint] 00012[Polyamide] PolyamideNo4135Shaft hole---No Grip

Loading...

  1. 1

Basic Information

Types of Handle 2 Spoked Mounting Section Hole Drilling No