(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Square Rim-Type Handwheel (NS, S, NBS, BS) (Part Number)

Square Rim-Type Handwheel (NS, S, NBS, BS)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,512₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

[Features]·Rim shape with finger grip. [Handle Material]·FC material.

Part Number
S100ER-T10
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSD
(Ø)
Material of Handle Material Grip Grip Type Surface of Handle Grip Material Grip Surface H
(mm)
D1
(Ø)
Additional Work Press Screw Hole Size Square hole size Tapped Through-hole Size Nominal

₹ 2,883.72

1 Piece(s) 9 Day(s) or more 10100SteelPresence[Rotating] Rotation TypeChrome Plating[Polyamide] PolyamideNo3630Tapped Through Hole--M10-

Loading...

  1. 1

Basic Information

Types of Handle 2 Spoked Mounting Section Hole Drilling No

Please check the type/dimensions/specifications of the part S100ER-T10 in the Square Rim-Type Handwheel (NS, S, NBS, BS) series.

Product variants

Part Number
BS100ER-H12
BS100ER-H13
BS100ER-H14
S100ER-T12
S125ER
S125ER-H12
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSD
(Ø)
Material of Handle Material Grip Grip Type Surface of Handle Grip Material Grip Surface H
(mm)
D1
(Ø)
Additional Work Press Screw Hole Size Square hole size Tapped Through-hole Size Nominal

₹ 2,620.44

1 Piece(s) 9 Day(s) or more 10100SteelPresence[Rotating] Rotation TypeBlack Paint[Polyamide] PolyamideNo3630Shaft hole, press screw holes at two locationφ12mm---

₹ 2,620.44

1 Piece(s) 9 Day(s) or more 10100SteelPresence[Rotating] Rotation TypeBlack Paint[Polyamide] PolyamideNo3630Shaft hole, press screw holes at two locationφ13mm---

₹ 2,620.44

1 Piece(s) 9 Day(s) or more 10100SteelPresence[Rotating] Rotation TypeBlack Paint[Polyamide] PolyamideNo3630Shaft hole, press screw holes at two locationφ14mm---

₹ 2,883.72

1 Piece(s) 9 Day(s) or more 10100SteelPresence[Rotating] Rotation TypeChrome Plating[Polyamide] PolyamideNo3630Tapped Through Hole--M12-

₹ 2,482.02

1 Piece(s) 5 Day(s) or more 10125SteelPresence[Rotating] Rotation TypeChrome Plating[Polyamide] PolyamideNo4135No----

₹ 3,228.45

1 Piece(s) 9 Day(s) or more 10125SteelPresence[Rotating] Rotation TypeChrome Plating[Polyamide] PolyamideNo4135Shaft hole, press screw holes at two locationφ12mm---