(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Caution
[Features]·Rim shape with finger grip. [Handle Material]·FC material.
Part Number |
---|
BS160ER-H18 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | D (Ø) | Material of Handle Material | Grip | Grip Type | Surface of Handle | Grip Material | Grip Surface | H (mm) | D1 (Ø) | Additional Work | Press Screw Hole Size | Square hole size | Tapped Through-hole Size | Nominal |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 4,514.90 | 1 Piece(s) | 9 Day(s) or more | 10 | 160 | Steel | Presence | [Rotating] Rotation Type | Black Paint | [Polyamide] Polyamide | No | 51 | 40 | Shaft hole, press screw holes at two location | φ18mm | - | - | - |
Loading...
Types of Handle | 2 Spoked | Mounting Section Hole Drilling | No |
---|
Please check the type/dimensions/specifications of the part BS160ER-H18 in the Square Rim-Type Handwheel (NS, S, NBS, BS) series.
Part Number |
---|
BS100ER-H12 |
BS100ER-H13 |
BS100ER-H14 |
BS160ER-H19 |
BS160ER-H20 |
BS160ER-H21 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | RoHS | D (Ø) | Material of Handle Material | Grip | Grip Type | Surface of Handle | Grip Material | Grip Surface | H (mm) | D1 (Ø) | Additional Work | Press Screw Hole Size | Square hole size | Tapped Through-hole Size | Nominal |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 2,620.44 | 1 Piece(s) | 9 Day(s) or more | 10 | 100 | Steel | Presence | [Rotating] Rotation Type | Black Paint | [Polyamide] Polyamide | No | 36 | 30 | Shaft hole, press screw holes at two location | φ12mm | - | - | - | ||
₹ 2,620.44 | 1 Piece(s) | 9 Day(s) or more | 10 | 100 | Steel | Presence | [Rotating] Rotation Type | Black Paint | [Polyamide] Polyamide | No | 36 | 30 | Shaft hole, press screw holes at two location | φ13mm | - | - | - | ||
₹ 2,620.44 | 1 Piece(s) | 9 Day(s) or more | 10 | 100 | Steel | Presence | [Rotating] Rotation Type | Black Paint | [Polyamide] Polyamide | No | 36 | 30 | Shaft hole, press screw holes at two location | φ14mm | - | - | - | ||
₹ 4,514.90 | 1 Piece(s) | 9 Day(s) or more | 10 | 160 | Steel | Presence | [Rotating] Rotation Type | Black Paint | [Polyamide] Polyamide | No | 51 | 40 | Shaft hole, press screw holes at two location | φ19mm | - | - | - | ||
₹ 4,514.90 | 1 Piece(s) | 9 Day(s) or more | 10 | 160 | Steel | Presence | [Rotating] Rotation Type | Black Paint | [Polyamide] Polyamide | No | 51 | 40 | Shaft hole, press screw holes at two location | φ20mm | - | - | - | ||
₹ 4,514.90 | 1 Piece(s) | 9 Day(s) or more | 10 | 160 | Steel | Presence | [Rotating] Rotation Type | Black Paint | [Polyamide] Polyamide | No | 51 | 40 | Shaft hole, press screw holes at two location | φ21mm | - | - | - |