(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Square Rim-Type Handwheel (NS, S, NBS, BS) (Part Number)

Square Rim-Type Handwheel (NS, S, NBS, BS)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,512₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

[Features]·Rim shape with finger grip. [Handle Material]·FC material.

Part Number
BS125ER-KM12
BS125ER-KM13
BS125ER-KM14
BS125ER-KM15
BS125ER-KM17
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSD
(Ø)
Material of Handle Material Grip Grip Type Surface of Handle Grip Material Grip Surface H
(mm)
D1
(Ø)
Additional Work Press Screw Hole Size Square hole size Tapped Through-hole Size Nominal

₹ 3,636.58

1 Piece(s) 10 Day(s) or more 10125[Aluminum] 00021Presence[Rotating] Rotation Type[Powder Paint] 00012[Polyamide] PolyamideNo4135Shaft hole, keyway, press screw hole in 2 places---With ER-S type rotating handle

₹ 3,636.58

1 Piece(s) 10 Day(s) or more 10125[Aluminum] 00021Presence[Rotating] Rotation Type[Powder Paint] 00012[Polyamide] PolyamideNo4135Shaft hole, keyway, press screw hole in 2 places---With ER-S type rotating handle

₹ 3,636.58

1 Piece(s) 10 Day(s) or more 10125[Aluminum] 00021Presence[Rotating] Rotation Type[Powder Paint] 00012[Polyamide] PolyamideNo4135Shaft hole, keyway, press screw hole in 2 places---With ER-S type rotating handle

₹ 3,636.58

1 Piece(s) 10 Day(s) or more 10125[Aluminum] 00021Presence[Rotating] Rotation Type[Powder Paint] 00012[Polyamide] PolyamideNo4135Shaft hole, keyway, press screw hole in 2 places---With ER-S type rotating handle

₹ 3,636.58

1 Piece(s) 10 Day(s) or more 10125[Aluminum] 00021Presence[Rotating] Rotation Type[Powder Paint] 00012[Polyamide] PolyamideNo4135Shaft hole, keyway, press screw hole in 2 places---With ER-S type rotating handle

Loading...

  1. 1

Basic Information

Types of Handle 2 Spoked Mounting Section Hole Drilling No