(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Caution
A lightweight aluminum disc-type handwheel with excellent mechanical strength. Available with or without the rotating handle.
[Features]
· Made entirely of aluminum. Furthermore, as it also uses the RG-type rotating handle in which the steel parts are largely non-exposed, it suffers little in the way of corrosion and thus can be used for food machinery, etc.
Part Number |
---|
DA100RG-H13 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | D (Ø) | Material of Handle Material | Grip | Grip Type | Surface of Handle | Grip Material | Grip Surface | H (mm) | D1 (Ø) | d (Ø) | Additional Work | Press Screw Hole Size | Square hole size | Tapped Through-hole Size | Nominal |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 3,046.36 | 1 Piece(s) | 9 Day(s) or more | 10 | 100 | Aluminum | Presence | [Rotating] Rotation Type | Baked Paint (Silver) | Phenol | No | 38 | 28 | 6 | Shaft hole, press screw holes at two location | φ13mm | - | - | - |
Loading...
Types of Handle | Solid | Mounting Section Hole Drilling | Round hole (blind hole) | Set Screw Thread Machining | No |
---|
Please check the type/dimensions/specifications of the part DA100RG-H13 in the Disc-Type Aluminum Handwheel (NDA, DA) series.
Part Number |
---|
DA100RG-H10 |
DA100RG-H11 |
DA100RG-H12 |
DA100RG-H14 |
DA100RG-H15 |
DA100RG-H16 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | RoHS | D (Ø) | Material of Handle Material | Grip | Grip Type | Surface of Handle | Grip Material | Grip Surface | H (mm) | D1 (Ø) | d (Ø) | Additional Work | Press Screw Hole Size | Square hole size | Tapped Through-hole Size | Nominal |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 3,046.36 | 1 Piece(s) | 10 Day(s) or more | 10 | 100 | Aluminum | Presence | [Rotating] Rotation Type | Baked Paint (Silver) | Phenol | No | 38 | 28 | 6 | Shaft hole, press screw holes at two location | φ10mm | - | - | - | ||
₹ 3,046.36 | 1 Piece(s) | 9 Day(s) or more | 10 | 100 | Aluminum | Presence | [Rotating] Rotation Type | Baked Paint (Silver) | Phenol | No | 38 | 28 | 6 | Shaft hole, press screw holes at two location | φ11mm | - | - | - | ||
₹ 3,046.36 | 1 Piece(s) | 9 Day(s) or more | 10 | 100 | Aluminum | Presence | [Rotating] Rotation Type | Baked Paint (Silver) | Phenol | No | 38 | 28 | 6 | Shaft hole, press screw holes at two location | φ12mm | - | - | - | ||
₹ 3,046.36 | 1 Piece(s) | 9 Day(s) or more | 10 | 100 | Aluminum | Presence | [Rotating] Rotation Type | Baked Paint (Silver) | Phenol | No | 38 | 28 | 6 | Shaft hole, press screw holes at two location | φ14mm | - | - | - | ||
₹ 3,046.36 | 1 Piece(s) | 9 Day(s) or more | 10 | 100 | Aluminum | Presence | [Rotating] Rotation Type | Baked Paint (Silver) | Phenol | No | 38 | 28 | 6 | Shaft hole, press screw holes at two location | φ15mm | - | - | - | ||
₹ 3,046.36 | 1 Piece(s) | 9 Day(s) or more | 10 | 100 | Aluminum | Presence | [Rotating] Rotation Type | Baked Paint (Silver) | Phenol | No | 38 | 28 | 6 | Shaft hole, press screw holes at two location | φ16mm | - | - | - |