(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Caution
A lightweight aluminum disc-type handwheel with excellent mechanical strength. Available with or without the rotating handle.
[Features]
· Made entirely of aluminum. Furthermore, as it also uses the RG-type rotating handle in which the steel parts are largely non-exposed, it suffers little in the way of corrosion and thus can be used for food machinery, etc.
Part Number |
---|
DA200RG-HN16 |
DA200RG-HN17 |
DA200RG-HN18 |
DA200RG-HN19 |
DA200RG-HN20 |
DA200RG-HN21 |
DA200RG-HN22 |
DA200RG-HN23 |
DA200RG-HN24 |
DA200RG-HN25 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | D (Ø) | Material of Handle Material | Grip | Grip Type | Surface of Handle | Grip Material | Grip Surface | H (mm) | D1 (Ø) | d (Ø) | Additional Work | Press Screw Hole Size | Square hole size | Tapped Through-hole Size | Nominal |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 6,867.28 | 1 Piece(s) | 10 Day(s) or more | 10 | 200 | [Polyamide] Polyamide | Presence | [Rotating] Rotation Type | - | Phenol | No | 57 | 43 | - | Shaft hole | - | - | - | With RG type rotating handle | ||
₹ 6,867.28 | 1 Piece(s) | 10 Day(s) or more | 10 | 200 | [Polyamide] Polyamide | Presence | [Rotating] Rotation Type | - | Phenol | No | 57 | 43 | - | Shaft hole | - | - | - | With RG type rotating handle | ||
₹ 6,867.28 | 1 Piece(s) | 10 Day(s) or more | 10 | 200 | [Polyamide] Polyamide | Presence | [Rotating] Rotation Type | - | Phenol | No | 57 | 43 | - | Shaft hole | - | - | - | With RG type rotating handle | ||
₹ 6,867.28 | 1 Piece(s) | 10 Day(s) or more | 10 | 200 | [Polyamide] Polyamide | Presence | [Rotating] Rotation Type | - | Phenol | No | 57 | 43 | - | Shaft hole | - | - | - | With RG type rotating handle | ||
₹ 6,867.28 | 1 Piece(s) | 10 Day(s) or more | 10 | 200 | [Polyamide] Polyamide | Presence | [Rotating] Rotation Type | - | Phenol | No | 57 | 43 | - | Shaft hole | - | - | - | With RG type rotating handle | ||
₹ 6,867.28 | 1 Piece(s) | 10 Day(s) or more | 10 | 200 | [Polyamide] Polyamide | Presence | [Rotating] Rotation Type | - | Phenol | No | 57 | 43 | - | Shaft hole | - | - | - | With RG type rotating handle | ||
₹ 6,867.28 | 1 Piece(s) | 10 Day(s) or more | 10 | 200 | [Polyamide] Polyamide | Presence | [Rotating] Rotation Type | - | Phenol | No | 57 | 43 | - | Shaft hole | - | - | - | With RG type rotating handle | ||
₹ 6,867.28 | 1 Piece(s) | 10 Day(s) or more | 10 | 200 | [Polyamide] Polyamide | Presence | [Rotating] Rotation Type | - | Phenol | No | 57 | 43 | - | Shaft hole | - | - | - | With RG type rotating handle | ||
₹ 6,867.28 | 1 Piece(s) | 10 Day(s) or more | 10 | 200 | [Polyamide] Polyamide | Presence | [Rotating] Rotation Type | - | Phenol | No | 57 | 43 | - | Shaft hole | - | - | - | With RG type rotating handle | ||
₹ 6,867.28 | 1 Piece(s) | 10 Day(s) or more | 10 | 200 | [Polyamide] Polyamide | Presence | [Rotating] Rotation Type | - | Phenol | No | 57 | 43 | - | Shaft hole | - | - | - | With RG type rotating handle |
Loading...
Types of Handle | Solid | Mounting Section Hole Drilling | Round hole (blind hole) | Set Screw Thread Machining | No |
---|
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy