(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Disc-Type Aluminum Handwheel (NDA, DA) (Part Number)

Disc-Type Aluminum Handwheel (NDA, DA)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,246₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

A lightweight aluminum disc-type handwheel with excellent mechanical strength. Available with or without the rotating handle.

[Features]
· Made entirely of aluminum. Furthermore, as it also uses the RG-type rotating handle in which the steel parts are largely non-exposed, it suffers little in the way of corrosion and thus can be used for food machinery, etc.

Part Number
DA160RG-H15
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSD
(Ø)
Material of Handle Material Grip Grip Type Surface of Handle Grip Material Grip Surface H
(mm)
D1
(Ø)
d
(Ø)
Additional Work Press Screw Hole Size Square hole size Tapped Through-hole Size Nominal

₹ 4,919.40

1 Piece(s) 9 Day(s) or more 10160AluminumPresence[Rotating] Rotation TypeBaked Paint (Silver)PhenolNo51376Shaft hole, press screw holes at two locationφ15mm---

Loading...

  1. 1

Basic Information

Types of Handle Solid Mounting Section Hole Drilling Round hole (blind hole) Set Screw Thread Machining No

Please check the type/dimensions/specifications of the part DA160RG-H15 in the Disc-Type Aluminum Handwheel (NDA, DA) series.

Product variants

Part Number
DA100RG-H12
DA100RG-H13
DA100RG-H14
DA160RG-H16
DA160RG-H17
DA160RG-H18
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSD
(Ø)
Material of Handle Material Grip Grip Type Surface of Handle Grip Material Grip Surface H
(mm)
D1
(Ø)
d
(Ø)
Additional Work Press Screw Hole Size Square hole size Tapped Through-hole Size Nominal

₹ 3,046.36

1 Piece(s) 9 Day(s) or more 10100AluminumPresence[Rotating] Rotation TypeBaked Paint (Silver)PhenolNo38286Shaft hole, press screw holes at two locationφ12mm---

₹ 3,046.36

1 Piece(s) 9 Day(s) or more 10100AluminumPresence[Rotating] Rotation TypeBaked Paint (Silver)PhenolNo38286Shaft hole, press screw holes at two locationφ13mm---

₹ 3,046.36

1 Piece(s) 9 Day(s) or more 10100AluminumPresence[Rotating] Rotation TypeBaked Paint (Silver)PhenolNo38286Shaft hole, press screw holes at two locationφ14mm---

₹ 4,919.40

1 Piece(s) 9 Day(s) or more 10160AluminumPresence[Rotating] Rotation TypeBaked Paint (Silver)PhenolNo51376Shaft hole, press screw holes at two locationφ16mm---

₹ 4,919.40

1 Piece(s) 9 Day(s) or more 10160AluminumPresence[Rotating] Rotation TypeBaked Paint (Silver)PhenolNo51376Shaft hole, press screw holes at two locationφ17mm---

₹ 4,919.40

1 Piece(s) 9 Day(s) or more 10160AluminumPresence[Rotating] Rotation TypeBaked Paint (Silver)PhenolNo51376Shaft hole, press screw holes at two locationφ18mm---