(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Caution
A lightweight aluminum disc-type handwheel with excellent mechanical strength. Available with or without the rotating handle.
[Features]
· Made entirely of aluminum. Furthermore, as it also uses the RG-type rotating handle in which the steel parts are largely non-exposed, it suffers little in the way of corrosion and thus can be used for food machinery, etc.
Part Number |
---|
DA80RG-HN10 |
DA80RG-HN11 |
DA80RG-HN12 |
DA80RG-HN13 |
DA80RG-HN14 |
DA80RG-HN15 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | D (Ø) | Material of Handle Material | Grip | Grip Type | Surface of Handle | Grip Material | Grip Surface | H (mm) | D1 (Ø) | d (Ø) | Additional Work | Press Screw Hole Size | Square hole size | Tapped Through-hole Size | Nominal |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 2,659.90 | 1 Piece(s) | 10 Day(s) or more | 10 | 80 | [Polypropylene] Polypropylene Matte Black | Presence | [Rotating] Rotation Type | - | Phenol | No | 32.5 | 26 | - | Shaft hole | - | - | - | With RG type rotating handle | ||
₹ 2,659.90 | 1 Piece(s) | 10 Day(s) or more | 10 | 80 | [Polypropylene] Polypropylene Matte Black | Presence | [Rotating] Rotation Type | - | Phenol | No | 32.5 | 26 | - | Shaft hole | - | - | - | With RG type rotating handle | ||
₹ 2,659.90 | 1 Piece(s) | 10 Day(s) or more | 10 | 80 | [Polypropylene] Polypropylene Matte Black | Presence | [Rotating] Rotation Type | - | Phenol | No | 32.5 | 26 | - | Shaft hole | - | - | - | With RG type rotating handle | ||
₹ 2,659.90 | 1 Piece(s) | 10 Day(s) or more | 10 | 80 | [Polypropylene] Polypropylene Matte Black | Presence | [Rotating] Rotation Type | - | Phenol | No | 32.5 | 26 | - | Shaft hole | - | - | - | With RG type rotating handle | ||
₹ 2,659.90 | 1 Piece(s) | 10 Day(s) or more | 10 | 80 | [Polypropylene] Polypropylene Matte Black | Presence | [Rotating] Rotation Type | - | Phenol | No | 32.5 | 26 | - | Shaft hole | - | - | - | With RG type rotating handle | ||
₹ 2,659.90 | 1 Piece(s) | 10 Day(s) or more | 10 | 80 | [Polypropylene] Polypropylene Matte Black | Presence | [Rotating] Rotation Type | - | Phenol | No | 32.5 | 26 | - | Shaft hole | - | - | - | With RG type rotating handle |
Loading...
Types of Handle | Solid | Mounting Section Hole Drilling | Round hole (blind hole) | Set Screw Thread Machining | No |