(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 23/2 to 4:30 (IST) 24/2/2025. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Hand Knob (HK)

Hand Knob (HK)

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      567₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

PDF

Japanese Only

CAD Download
My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

Hand Knob (HK)
Knobs Screws are commonly used in various applications to secure, adjust, and control different mechanical devices. They offer a wide variety of sizes to choose from.
[Feature]
● Shape : Six Lobed Knobs
● Main Body Outer Diameter (mm.) : 40, 50, 63 and 80
● Material :
Knobs - FC200
[Application]
Hand Knob Screws are commonly used in fastening, assembly, adjustment, clamping and so on

Part Number
HK1
HK2
HK3
HK4
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSMain Body Outer Diameter D
(Ø)
Main Body Height H
(mm)

₹ 566.75

1 Piece(s) 5 Day(s) or more 103222

₹ 695.16

1 Piece(s) 8 Day(s) or more 104025

₹ 924.24

1 Piece(s) 5 Day(s) or more 105032

₹ 1,114.96

1 Piece(s) 5 Day(s) or more 106340
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSMain Body Outer Diameter D
(Ø)
Main Body Height H
(mm)

Loading...

  1. 1

Basic Information

Mounting Section Diameter (mm) and/or Diameter 5 Mounting Section Type Round hole Main Body Type Polygon
Main Body Material FC200 Mounting Section Material FC200 Set Screw Thread Machining No
Polygon, type Hex Additional Function No Female Thread, Round hole processing Blind Hole
Main Body Surface Treatment Chrome Plating Mounting Section Surface Treatment Chrome Plating Additional Work No
X
whatsapp-qr whatsapp-icon
Close

Comparison list