(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Small Stainless Steel Handwheel (SSH, SSHR) (Part Number)

Small Stainless Steel Handwheel (SSH, SSHR)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      2,996₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A small stainless steel handwheel that is distinguished by its beautiful finish. Types with and without a rotary grip are available.

 
Part Number
SSHR50C-T8
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSD
(Ø)
Mounting Section Hole Drilling Grip Grip Type Grip Material Grip Surface H
(mm)
D1
(Ø)
d
(Ø)
Additional Work Tapped Through-hole Size

₹ 6,307.33

1 Piece(s) 9 Day(s) or more 1050Round hole (blind hole)Presence[Rotating] Rotation TypeStainless SteelNo28225Tapped Through HoleM8

Loading...

  1. 1

Basic Information

Types of Handle Knurling Material of Handle Material Stainless Steel Surface of Handle No
Set Screw Thread Machining No

Please check the type/dimensions/specifications of the part SSHR50C-T8 in the Small Stainless Steel Handwheel (SSH, SSHR) series.

Product variants

Part Number
SSH50R
SSH50R-2M
SSH50R-M
SSHR50R
SSHR50R-2M
SSHR50R-M
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSD
(Ø)
Mounting Section Hole Drilling Grip Grip Type Grip Material Grip Surface H
(mm)
D1
(Ø)
d
(Ø)
Additional Work Tapped Through-hole Size

₹ 3,248.02

1 Piece(s) 7 Day(s) or more 1050Round hole (accuracy hole)No (No Grip Mounting Hole)---282210No-

₹ 4,840.44

1 Piece(s) 9 Day(s) or more 1050Round hole (accuracy hole)No (No Grip Mounting Hole)---282210Two Press Screw Holes-

₹ 4,070.63

1 Piece(s) 10 Day(s) or more 1050Round hole (accuracy hole)No (No Grip Mounting Hole)---282210One Press Screw Hole-

₹ 4,759.75

1 Piece(s) 5 Day(s) or more 1050Round hole (accuracy hole)Presence[Rotating] Rotation TypeStainless SteelNo282210No-

₹ 6,303.05

1 Piece(s) 9 Day(s) or more 1050Round hole (accuracy hole)Presence[Rotating] Rotation TypeStainless SteelNo282210Two Press Screw Holes-

₹ 5,533.25

1 Piece(s) 9 Day(s) or more 1050Round hole (accuracy hole)Presence[Rotating] Rotation TypeStainless SteelNo282210One Press Screw Hole-