(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
A small stainless steel handwheel that is distinguished by its beautiful finish. Types with and without a rotary grip are available.
Part Number |
---|
SSHR50C-T8 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | D (Ø) | Mounting Section Hole Drilling | Grip | Grip Type | Grip Material | Grip Surface | H (mm) | D1 (Ø) | d (Ø) | Additional Work | Tapped Through-hole Size |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 6,307.33 | 1 Piece(s) | 9 Day(s) or more | 10 | 50 | Round hole (blind hole) | Presence | [Rotating] Rotation Type | Stainless Steel | No | 28 | 22 | 5 | Tapped Through Hole | M8 |
Loading...
Types of Handle | Knurling | Material of Handle Material | Stainless Steel | Surface of Handle | No |
---|---|---|---|---|---|
Set Screw Thread Machining | No |
Please check the type/dimensions/specifications of the part SSHR50C-T8 in the Small Stainless Steel Handwheel (SSH, SSHR) series.
Part Number |
---|
SSH50R |
SSH50R-2M |
SSH50R-M |
SSHR50R |
SSHR50R-2M |
SSHR50R-M |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | RoHS | D (Ø) | Mounting Section Hole Drilling | Grip | Grip Type | Grip Material | Grip Surface | H (mm) | D1 (Ø) | d (Ø) | Additional Work | Tapped Through-hole Size |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 3,248.02 | 1 Piece(s) | 7 Day(s) or more | 10 | 50 | Round hole (accuracy hole) | No (No Grip Mounting Hole) | - | - | - | 28 | 22 | 10 | No | - | ||
₹ 4,840.44 | 1 Piece(s) | 9 Day(s) or more | 10 | 50 | Round hole (accuracy hole) | No (No Grip Mounting Hole) | - | - | - | 28 | 22 | 10 | Two Press Screw Holes | - | ||
₹ 4,070.63 | 1 Piece(s) | 10 Day(s) or more | 10 | 50 | Round hole (accuracy hole) | No (No Grip Mounting Hole) | - | - | - | 28 | 22 | 10 | One Press Screw Hole | - | ||
₹ 4,759.75 | 1 Piece(s) | 5 Day(s) or more | 10 | 50 | Round hole (accuracy hole) | Presence | [Rotating] Rotation Type | Stainless Steel | No | 28 | 22 | 10 | No | - | ||
₹ 6,303.05 | 1 Piece(s) | 9 Day(s) or more | 10 | 50 | Round hole (accuracy hole) | Presence | [Rotating] Rotation Type | Stainless Steel | No | 28 | 22 | 10 | Two Press Screw Holes | - | ||
₹ 5,533.25 | 1 Piece(s) | 9 Day(s) or more | 10 | 50 | Round hole (accuracy hole) | Presence | [Rotating] Rotation Type | Stainless Steel | No | 28 | 22 | 10 | One Press Screw Hole | - |