(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Small Aluminum Handwheel (AH, AHG, AHR, AHRS) (Part Number)

Small Aluminum Handwheel (AH, AHG, AHR, AHRS)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,015₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· A small aluminum handwheel that is distinguished by its beautiful finish.
· Lightweight and features mechanical strength.
· Types with and without a grip are available.
· The tensile strength of the material used is at least 250N/mmAH2.
· Additional custom machining orders also accepted.

 
Part Number
AHR63R-M
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSD
(Ø)
Mounting Section Hole Drilling Grip Grip Type Grip Material Grip Surface H
(mm)
D1
(Ø)
d
(Ø)
Set Screw Thread Machining Additional Work Tapped Through-hole Size

₹ 3,185.39

1 Piece(s) 10 Day(s) or more 1063Round hole (accuracy hole)Presence[Rotating] Rotation TypePhenolNo322712NoOne Press Screw Hole-

Loading...

  1. 1

Basic Information

Types of Handle Knurling Material of Handle Material Aluminum Surface of Handle Black Anodize

Please check the type/dimensions/specifications of the part AHR63R-M in the Small Aluminum Handwheel (AH, AHG, AHR, AHRS) series.

Product variants

Part Number
AH32R
AH32R-2M
AH32R-M
AHR80C
AHR80C-T16
AHR80C-T20
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSD
(Ø)
Mounting Section Hole Drilling Grip Grip Type Grip Material Grip Surface H
(mm)
D1
(Ø)
d
(Ø)
Set Screw Thread Machining Additional Work Tapped Through-hole Size

₹ 1,014.55

1 Piece(s) 7 Day(s) or more 1032Round hole (accuracy hole)No (No Grip Mounting Hole)---22168NoNo-

₹ 1,761.31

1 Piece(s) 9 Day(s) or more 1032Round hole (accuracy hole)No (No Grip Mounting Hole)-------Two Press Screw Holes-

₹ 1,419.17

1 Piece(s) 10 Day(s) or more 1032Round hole (accuracy hole)No (No Grip Mounting Hole)---22168NoOne Press Screw Hole-

₹ 4,181.55

1 Piece(s) 5 Day(s) or more 1080Round hole (blind hole)Presence[Rotating] Rotation TypePhenolNo40355NoNo-

₹ 4,866.07

1 Piece(s) 9 Day(s) or more 1080Round hole (blind hole)Presence[Rotating] Rotation TypePhenolNo40355NoTapped Through HoleM16

₹ 4,866.07

1 Piece(s) 9 Day(s) or more 1080Round hole (blind hole)Presence[Rotating] Rotation TypePhenolNo40355NoTapped Through HoleM20