(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
[Features]
· A small aluminum handwheel that is distinguished by its beautiful finish.
· Lightweight and features mechanical strength.
· Types with and without a grip are available.
· The tensile strength of the material used is at least 250N/mmAH2.
· Additional custom machining orders also accepted.
Part Number |
---|
AHG63C-T10 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | D (Ø) | Mounting Section Hole Drilling | Grip | Grip Type | Grip Material | Grip Surface | H (mm) | D1 (Ø) | d (Ø) | Set Screw Thread Machining | Additional Work | Tapped Through-hole Size |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 3,014.32 | 1 Piece(s) | 9 Day(s) or more | 10 | 63 | Round hole (blind hole) | Presence | Fixed Type | Steel | Chrome Plating | 32 | 27 | 5 | No | Tapped Through Hole | M10 |
Loading...
Types of Handle | Knurling | Material of Handle Material | Aluminum | Surface of Handle | Black Anodize |
---|
Please check the type/dimensions/specifications of the part AHG63C-T10 in the Small Aluminum Handwheel (AH, AHG, AHR, AHRS) series.
Part Number |
---|
AH32R |
AH32R-2M |
AH32R-M |
AHG63C-T12 |
AHG63C-T16 |
AHG63R |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | RoHS | D (Ø) | Mounting Section Hole Drilling | Grip | Grip Type | Grip Material | Grip Surface | H (mm) | D1 (Ø) | d (Ø) | Set Screw Thread Machining | Additional Work | Tapped Through-hole Size |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 1,014.55 | 1 Piece(s) | 7 Day(s) or more | 10 | 32 | Round hole (accuracy hole) | No (No Grip Mounting Hole) | - | - | - | 22 | 16 | 8 | No | No | - | ||
₹ 1,761.31 | 1 Piece(s) | 9 Day(s) or more | 10 | 32 | Round hole (accuracy hole) | No (No Grip Mounting Hole) | - | - | - | - | - | - | - | Two Press Screw Holes | - | ||
₹ 1,419.17 | 1 Piece(s) | 10 Day(s) or more | 10 | 32 | Round hole (accuracy hole) | No (No Grip Mounting Hole) | - | - | - | 22 | 16 | 8 | No | One Press Screw Hole | - | ||
₹ 3,014.32 | 1 Piece(s) | 9 Day(s) or more | 10 | 63 | Round hole (blind hole) | Presence | Fixed Type | Steel | Chrome Plating | 32 | 27 | 5 | No | Tapped Through Hole | M12 | ||
₹ 3,014.32 | 1 Piece(s) | 9 Day(s) or more | 10 | 63 | Round hole (blind hole) | Presence | Fixed Type | Steel | Chrome Plating | 32 | 27 | 5 | No | Tapped Through Hole | M16 | ||
₹ 2,273.22 | 1 Piece(s) | 7 Day(s) or more | 10 | 63 | Round hole (accuracy hole) | Presence | Fixed Type | Steel | Chrome Plating | 32 | 27 | 12 | No | No | - |