(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
[Features]
· Standard type lever handle that can be used widely.
· For grip, PG type is used
Switch Lever
Dimensional Drawing
Part Number | R | d (H8) | H | D | D1 | H1 | Lf | D2 | D3 | A | Weight (g) |
---|---|---|---|---|---|---|---|---|---|---|---|
WL80 | 80 | 8 | 42 | 28 | 36 | 18 | 12 | 18 | 10 | 40 | 160 |
WL90 | 90 | 48 | 32 | 40 | 20 | 13 | 210 | ||||
WL100 | 100 | 10 | 54 | 36 | 45 | 22.5 | 14 | 21 | 50 | 290 | |
WL125 | 125 | 64 | 40 | 50 | 25 | 16 | 23 | 12 | 65 | 420 | |
WL140 | 140 | 12 | 72 | 45 | 55 | 28 | 19 | 560 | |||
WL160 | 160 | 14 | 81 | 52 | 65 | 32 | 22 | 26 | 14 | 80 | 870 |
WL180 | 180 | 16 | 93 | 66 | 80 | 40 | 26 | 28 | 16 | 90 | 1,580 |
Part Number |
---|
WL80 |
WL90 |
WL125 |
WL140 |
WL160 |
WL180 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Rotating Radius R (mm) | Mounting Section Diameter (mm) and/or Diameter |
---|---|---|---|---|---|---|---|
₹ 1,300.82 | 1 Piece(s) | 5 Day(s) or more | 10 | 80 | 8 | ||
₹ 1,520.65 | 1 Piece(s) | 5 Day(s) or more | 10 | 90 | 8 | ||
₹ 1,910.91 | 1 Piece(s) | 23 Day(s) or more | 10 | 125 | 10 | ||
₹ 2,329.55 | 1 Piece(s) | 7 Day(s) or more | 10 | 140 | 12 | ||
₹ 3,076.40 | 1 Piece(s) | 7 Day(s) or more | 10 | 160 | 14 | ||
₹ 4,182.27 | 1 Piece(s) | 7 Day(s) or more | 10 | 180 | 16 |
Part Number |
---|
Loading...
Application | Operation | Type operation | No | Operation direction | Horizontal |
---|---|---|---|---|---|
Shape | With Grip | Lever Shape with Knob | Single lever | Mounting Section Type | Round hole |
Main Body/Lever Material | Steel | Main Body/Lever Surface Treatment | Black Oxide Coating | Mounting Section Material | Steel |
Mounting Section Surface Treatment | Black Oxide Coating | Knob Material | Phenol | Surface Treatment of knob | No |
Female Thread, Round hole processing | Accuracy Hole | Lever Angle(rad) | 20 | Main Body Color | Black |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy