(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 to 21:30 (IST) 9/3/2025. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Small Stainless Steel Rotating Grip (SRG-S)

Small Stainless Steel Rotating Grip (SRG-S)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,362₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]·Short type grip. [Materials]·Stainless steel.

 
Part Number
SRG10S
SRG13S
SRG16S
SRG20S
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSNominal of Thread Grip thickness D
(mm)
Grip length
(mm)

₹ 1,361.53

1 Piece(s) 5 Day(s) or more 10M51023

₹ 1,463.45

1 Piece(s) 5 Day(s) or more 10M61330

₹ 1,737.36

1 Piece(s) 5 Day(s) or more 10M81635

₹ 2,278.89

1 Piece(s) 5 Day(s) or more 10M102040

Loading...

  1. 1

Basic Information

Types Rotation Shape Shape Stick type (straight) Grip Material Stainless Steel
Grip surface No Mounting Section Material Stainless Steel Mounting Section Surface Treatment No
Mounting Method Male thread
X
whatsapp-qr whatsapp-icon