(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Round Rim-Type Engineering Plastic Handwheel (NRP, RP) (Part Number)

Round Rim-Type Engineering Plastic Handwheel (NRP, RP)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,045₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A standard design plastic handwheel. Can be used with a variety of equipment and machinery. Available with or without the rotating handle.

Part Number
NRP125-T10
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSD
(Ø)
Material of Handle Material Mounting Section Hole Drilling Grip Grip Type Grip Material Grip Surface H
(mm)
D1
(Ø)
Set Screw Thread Machining Insert Material Additional Work Press Screw Hole Size Square hole size Tapped Through-hole Size Nominal

₹ 2,019.96

1 Piece(s) 9 Day(s) or more 10125[Polypropylene] PolypropyleneFemale ThreadNo (With Grip Mounting Hole)---4729NoFC MaterialTapped Through Hole--M10-

Loading...

  1. 1

Basic Information

Types of Handle Morning Glory Surface of Handle No

Please check the type/dimensions/specifications of the part NRP125-T10 in the Round Rim-Type Engineering Plastic Handwheel (NRP, RP) series.

Product variants

Part Number
NRP100-H12
NRP100-H13
NRP100-H14
NRP125-T12
NRP125-T16
NRP140
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSD
(Ø)
Material of Handle Material Mounting Section Hole Drilling Grip Grip Type Grip Material Grip Surface H
(mm)
D1
(Ø)
Set Screw Thread Machining Insert Material Additional Work Press Screw Hole Size Square hole size Tapped Through-hole Size Nominal

₹ 1,821.12

1 Piece(s) 9 Day(s) or more 10100[Polypropylene] PolypropyleneRound hole (through hole)No (With Grip Mounting Hole)---4327Presence (2 place)FC MaterialShaft hole, press screw holes at two locationφ12mm---

₹ 1,821.12

1 Piece(s) 9 Day(s) or more 10100[Polypropylene] PolypropyleneRound hole (through hole)No (With Grip Mounting Hole)---4327Presence (2 place)FC MaterialShaft hole, press screw holes at two locationφ13mm---

₹ 1,821.12

1 Piece(s) 9 Day(s) or more 10100[Polypropylene] PolypropyleneRound hole (through hole)No (With Grip Mounting Hole)---4327Presence (2 place)FC MaterialShaft hole, press screw holes at two locationφ14mm---

₹ 2,019.96

1 Piece(s) 9 Day(s) or more 10125[Polypropylene] PolypropyleneFemale ThreadNo (With Grip Mounting Hole)---4729NoFC MaterialTapped Through Hole--M12-

₹ 2,019.96

1 Piece(s) 9 Day(s) or more 10125[Polypropylene] PolypropyleneFemale ThreadNo (With Grip Mounting Hole)---4729NoFC MaterialTapped Through Hole--M16-

₹ 1,823.07

1 Piece(s) 5 Day(s) or more 10140[Polypropylene] PolypropyleneNoNo (With Grip Mounting Hole)---5132NoFC MaterialNo----